(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Construction pumps are used to move out various liquids used at construction sites. Pumps come in 2 types: positive displacement type, which draws in a set amount of liquid and pushes it out by applying pressure, and non-positive displacement type, which moves out liquids by the centrifugal force generated by a
Construction pumps are used to move out various liquids used at construction sites. Pumps come in 2 types: positive displacement type, which draws in a set amount of liquid and pushes it out by applying pressure, and non-positive displacement type, which moves out liquids by the centrifugal force generated by a rotating impeller. Pumps used to draw water are divided into submersible pumps, which are used underwater, and land pumps, which are used on land. Construction pumps are also used to handle liquids other than water, such as refined petroleum products (i.e., kerosene and lubricating oil) and chemicals. There are manual pumps for transferring kerosene and diesel oil, as well as pumps powered by an engine or a motor. Pneumatic pumps, which harness compressed air, prevent inflammation and explosions caused by sparks produced by a motor, and are used in cleanroom environments such as semiconductor manufacturing plants as well. There are also coolant pumps for cooling machine tools.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
53 items
You can add up to 6 items per a category to the compare list.
AQUASYSTEM
Ideal for low-viscosity liquids, its rotary hand pump can be used in emergencies or in locations where there is no electricity.
[Features]
· A low-cost, hand-operated pump that doesn't need electricity to work.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Manual Operation Type | - | - | - | - | - |
From: ₹ 11,875.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Spiral Pump Spiral Type 773
EBARA
[Features]
· The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
[Applications]
· General water supply.
· For circulation of cold and hot water.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Spiral type | 230 ~ 375 | 8.4 ~ 25 | - | - | - |
From: ₹ 197,112.16 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pneumatically Driven Type Diaphragm Pump
TAIYO
[Features]
·In addition to organic solvents, slurries and viscous liquids, it can also handle a wide range of chemical liquids such as acids and alkalis.
·Explosion-proof, fire-proof and safe.
·No burning due to overload.
·Discharge volume can be easily adjusted.
·Since it is a self-priming type, no priming is required.
·You can change the pipe connection direction.
[Applications]
·transportation of liquids.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Air Type | 13 ~ 54 | 6 | - | - | - |
From: ₹ 66,184.38 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KOSHIN
Pump for electric powered drums dedicated to kerosene and light oil.
[Features]
· 1 drum (200 L) can be siphoned in approx. 10 minutes. Extracts contents from a plastic container within 1 minute.
· Includes an oil-feed nozzle for discharge to anywhere.
· Comes with a mesh strainer to prevent debris and foreign matter contamination.
[Applications]
· Ideal for the transfer of kerosene / light oil from drums.
· Ideal for the lubrication of tractors and boilers.
· Convenient for separation between kerosene and light oil.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 20 | - | - | - | - |
From: ₹ 11,161.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil
ESCO
【Product Specifications】
・Discharge rate-Approx. 100L/min(Approx. 20L/20 rotations)
・Vertical pumping-Around 10m
・Hose length-1,370mm
・Body material-Aluminum
・Up to SAE 30
・Horizontal carrying distance-Around 50m
・Application-Kerosene, diesel oil, machine oil, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 19,808.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gear Pump Unit Discharge Rate 4 – 70 l/min
KAMEJIMA TEKKO
The body of a general-purpose gear pump that can transfer various oils and liquids such as lubricating oil.
[Features]
·All models use a unique involute tooth profile for the gear.
·All bearings are made of oil-impregnated phosphor bronze for smooth rotation and excellent durability.
·Pump body only (no pulley).
·Forward and reverse rotation transfer is possible.
[Applications]
·Transfer of oil types such as lubricating oil.
·The compact design allows it to be installed in tight spaces, and it can also be used horizontally.
·It can be used by setting it on a user-friendly base.
·It can be used with a variety of power sources, and is used in couplings and belt hooks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | 6–8 ~ 56~70 | - | - | - | - |
From: ₹ 10,912.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min
TERADA PUMP
A small and lightweight ground pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
[Features]
· A small and lightweight pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
· With increased specification range, the pump can now be used in a wider range of applications.
· Both the generator and shaft seal are non-lubricated, making the pump extremely easy to handle.
· Superior durability allows it to be used for long periods of time. Uses a fully enclosed external fan generator for outside use, which is great in wet conditions.
· The generator includes a manual reset type protector to prevent burnout.
[Applications]
· For drainage of water from construction sites.
· For water supply and for draining water from septic tanks, underground tanks, underground rooms, manholes, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Self-pumping Method | 25 ~ 240 | 7 ~ 21 | - | - | - |
From: ₹ 78,216.22 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
· Can be used as a discharge hose and suction pump (auto-suction type).
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Self-pumping Method | - | - | 0.090 or more | 1.3 | - |
From: ₹ 8,434.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700
EBARA
[Features]
· The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
· The pump can be disassembled and checked without changing the piping.
[Applications]
· General water supply.
· For circulation of cold and hot water.
· For industrial waterways and irrigation.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Spiral type | 150 ~ 700 | 7.7 ~ 23 | - | - | - |
From: ₹ 158,805.24 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Pump for Drum (Stainless Steel) EA990XC-4
ESCO
【Product Specifications】
・Discharge rate-Approx. 355ml/stroke
・Material-SUS304, fluoropolymer
・Application-Ester, alcohol, alkali, strong acid, hydrocarbon, automotive additives, light oil, lubricating oil, kerosene, solvent, thinner, benzene, cleaning liquid, fuel oil, transmission oil, water-soluble chemical liquid, anti-freeze liquid, soap, wax, etc.
・Overall length-1,330mm
・Weight-2.4kg
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 18,564.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Test pump (electric and manual)
ASADA
[Features]
· Water is fed at high speeds with an electric screwdriver and pressure is added manually to make the work speedier and easier.
· Large capacity 10.5 L tank has excellent workability.
· Equipped as standard with a clearly visible 75 mm pressure gauge.
· Equipped with pressure-resistant 22.5 MPa rubber high pressure hose.
[Applications]
· Pressure resistance and leakage tests for piping, tanks, valves, couplers, and more.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | - | - | - | - | - |
From: ₹ 47,208.67 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GRUNDFOS PUMPS
[Features]
· A coolant pump designed for filter systems on manufacturing machinery.
· A maintenance-free pump without mechanical shaft seals or other consumable parts.
[Applications]
· Drill presses, sawing machines, milling cutters, grinders, filtration equipment, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | - | 4.9 ~ 11.1 | - | - | - |
From: ₹ 34,228.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, Constant Rate Pump
GRUNDFOS PUMPS
[Features]
·Smooth and uninterrupted metered injection is possible.
·Always 100% suction stroke.
·This is a simple pulse operation mode.
·Equipped with external stop and tank empty alarm.
[Applications]
·It is used for various process applications such as fixed quantity injection of chemicals.
·Groundwater, surface water, drinking water, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 0.1 | - | - | - | - |
From: ₹ 61,765.15 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hidels pump discharge amount (l/min) 110–140
KOSHIN
It is equipped with a Mitsubishi engine. From irrigation of fields to cleaning of farm equipment.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Oil Rotation Type | 110 | 35 | - | - | - |
From: ₹ 34,597.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FS Oil Pump (for Low Viscosities)
KOSHIN
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 50 | - | - | - | - |
From: ₹ 57,890.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KOSHIN
A manual drum pump that can be used for a wide range of applications, from light oil to A heavy oil.
[Features]
·The easiest pump for drums.
·Kerosene, light oil, and heavy oil A (oil temperature 10°C or higher) can be transferred and refueled.
[Applications]
·Ideal for transfer lubrication of low-viscosity oil (100 mm2/S or less) where there is no power supply.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Manual Operation Type | - | - | - | - | - |
From: ₹ 9,399.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump For Sewage Water Discharge Rate 40 l/min
TERADA PUMP
A submersible pump that can be used with clean water to slightly dirty water.
[Features]
·Foreign object passage diameter is 8 mm. A new mechanism that can change the discharge direction to either vertical or horizontal.
·Boasts significant weight reduction while maintaining strength. The strainer is also easy to remove, making it easy to clean and wash.
·All wetted parts are made of resin and stainless steel (SUS304) for excellent durability.
·The back pull-out structure allows inspection and cleaning while piping is in place. The electric motor has a built-in automatic burnout prevention device.
·Cooling and lubricity of the mechanical seal are improved by adopting LLT (Long Life Tech).
[Applications]
·For clean water, sewage, and water containing a small amount of filth, such as combined treatment septic tanks.
·Drainage of gray water such as rain water.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 40 | 7 ~ 14 | - | - | - |
From: ₹ 36,092.82 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TERADA PUMP
[Features]
· A manual pump.
· The "one-touch coupler" makes connection of the pump to the part being tested simple.
· The unique positioning of the handle at a right angle to the discharge nozzle and pressure gauge makes operation simple and smooth.
· The handle has been designed with safety in mind. The discharge port and pressure gauge don't get in the way, keeping your hands safe. Additionally, the pressure gauge is easy to read.
· Energy-saving construction: Pressure can be increased easily with one hand.
[Applications]
· For pressure resistance and leakage testing of all types of plumbing.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | - | - | - | - | - |
From: ₹ 26,917.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Powered ® Pump (for High Viscosity Grease)
YAMADA
[Features]
· The supply pump unit for high-viscosity liquids is able to securely pump high-viscosity material by using air-driven added pressure to provide lift.
· A pump unit for high-viscosity materials.
[Applications]
· Concentrated grease such as lubricants, adhesives, putty, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Air Type | - | - | - | - | - |
From: ₹ 655,098.38 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease)
YAMADA
[Features]
· Compact and lightweight, which makes it easy to combine it with other equipment. The 3-directional air valve can be used with hand valves, foot valves, or any other valves with good workability.
[Applications]
· Can pump small or fixed amounts required by production lines.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Air Type | - | - | - | - | - |
From: ₹ 130,545.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hexagonal Shank Electric Drill Minipump
NIIGATA SEIKI (SK)
A completely self-contained corrosion-resistant and oil-resistant pump used by mounting on electric drills.
[Features]
· Instantly turns an electric drill into a drainage pump.
· Uses a hex shank, so can easily mount on drill drivers and drill chucks.
Note: Cannot be used with gasoline, highly volatile chemicals, strong acids or alkalis, or ammonia.
· Chuck mounting shank diameter (shaft): 6.35 mm
[Applications]
· A pump for oil drums that can be used in plumbing work and for transferring water, oil, and other liquids by attaching it to an electric drill.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | 10–12 | 12 | - | - | - |
From: ₹ 2,546.45 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type
EBARA
[Features]
· Lightweight, compact, and portable.
[Applications]
· For agricultural water sprinkler.
· For drainage of underground garage.
· For drainage of rainwater, spring water, and puddles.
· For emergency drainage.
· For drainage of machine chambers, underground pits, and pool tanks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 100 | 5 | - | - | - |
From: ₹ 64,118.76 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Line Pump Circulation Type Discharge Quantity (l/min) 150/250
EBARA
[Features]
· Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
[Applications]
· General water supply.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Circulation type | 150 ~ 250 | 3.8 ~ 20.2 | - | - | - |
From: ₹ 113,896.96 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Drum used-20L
・Discharge rate-71ml/stroke
・Application-Machine oil and engine oil
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 4,395.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
EBARA
Compatible models: There are many types such as 32LPD6.25S/32LPD6.4S/40LPD6.4S.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 5,624.51 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pressure Test Pump Manual TP500
ASADA
[Features]
· Lightweight, compact, and conveniently portable.
· A stable and easy-to-use tank type.
· The air vent valve is located at the front, making it easy to turn.
[Applications]
· For pressure leakage testing of various piping.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Manual Operation Type | - | - | - | - | - |
From: ₹ 20,883.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clear Water, P717 Type
EBARA
[Features]
· Lightweight, compact, and portable.
· The casing has a dual structure which constantly cools the motor enclosure with solution during operation.
· Stainless steel is used for the wetted components.
· Has a low operating water level.
[Applications]
· For general drainage.
· For industrial wastewater.
· For emergency drainage.
· For the agricultural industry.
· For aeration/air diffusion.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 30 | 9.5 ~ 14 | - | - | - |
From: ₹ 126,396.33 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump For Clean Water / Dirty Water (Stainless Steel)
EBARA
[Features]
· Lightweight, compact, and portable.
[Applications]
· Agricultural water sprinkler.
· Drainage of underground garage.
· Drainage of rainwater, spring water, and puddles.
· Emergency drainage.
· Drainage of machine chambers, underground pits, and pool tanks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 150 | 5 ~ 6.5 | - | - | - |
From: ₹ 127,965.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Line Pump Circulation Type Discharge Quantity (l/Min) 60
EBARA
[Features]
· Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
[Applications]
· General water supply.
· For circulation of cold and hot water.
· For various machine setting.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Circulation type | 60 | 5.5 | - | - | - |
From: ₹ 79,381.60 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Inline Type Single Stage Spiral Pump
GRUNDFOS PUMPS
[Features]
· An inline type single-stage spiral pump with improved pump efficiency.
· Small, lightweight, and requires a smaller installation area than a horizontal pump.
· Powercron electrodeposited coating is applied in order to suppress rust generation.
[Applications]
· Cold and warm water circulation, for cooling towers, for installation in various devices, general industrial water transfer, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Spiral type | 161 ~ 510 | 9.5 ~ 23 | - | - | - |
From: ₹ 229,296.51 |
---|
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blow Pump Rated Pressure (MPa) 0.011/0.015
KOSHIN
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | - | - | 0.011 | 30 ~ 40 | - |
From: ₹ 16,636.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Change master (for high viscosity) GM series
KOSHIN
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 20 | - | - | - | - |
From: ₹ 119,062.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manual Oil Pump 1,380 mm, With Pan
KOSHIN
[Features]
・ A pump with a saucer that is convenient to use.
[Applications]
・ High-viscosity oil such as gear oil and engine oil.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Manual Operation Type | - | - | - | - | - |
From: ₹ 16,382.38 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gear Pump (Motor Connected Type), KA Type
KAMEJIMA TEKKO
A fuel pump that can be used to transfer lubricants and various other kinds of oil and liquids.
[Features]
· The KA type is mounted on a common motor base, and the base uses a slide type that can be mounted on large and small motors.
· V-belt driven general purpose gear pump motor connection type.
· Easy to install as the base and mount come as a set.
· Can be used for reverse transferring.
· Excellent discharge rate.
[Applications]
· Transferring oils, such as lubricants.
· Mounted on a compact base, allowing it to be placed in narrow spaces, on top of oil drums, etc.
· It is also small enough to carry around, and can be placed on roof racks of vehicles and/or commercially available carts.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | 4–5 ~ 56~70 | - | - | - | - |
From: ₹ 65,624.95 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gear Pump (Motor Connected Type), MES Type
KAMEJIMA TEKKO
[Features]
·The motor and engine are mounted on a common base, and the base is a slide type that can be attached to both large and small motors.
·It is a V-belt drive type.
[Applications]
·Transfer of oil types such as lubricating oil.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | 26~35 ~ 164~218 | - | - | - | - |
From: ₹ 91,768.84 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Full Stainless Steel Gear Pump (Gear Pump Unit)
KAMEJIMA TEKKO
[Features]
· A general purpose, all stainless steel pump suitable for a wide range of uses.
· An extremely simple design that is easy to take apart and clean.
· All packing is made of fluoropolymer.
· Can run in reverse.
· Only the pump is included.
[Applications]
· Transferring liquids such as corrosive chemical liquids, food related, lubricants, etc.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
- | 15 ~ 26 | - | - | - | - |
From: ₹ 143,507.22 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pressure Test Pump Electric KY
KYOWA
[Features]
·This is an electric, oilless pump that is compact, lightweight and easy to carry.
[Applications]
·For effective use of water resources and for water leakage and pressure tests to prevent accidents after buried piping.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 3.5 ~ 7 | - | - | - | - |
From: ₹ 48,393.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump, Serupura Electric Handy Pump
TERADA PUMP
Easy to handle, high performance, low noise, compact and lightweight land pump.
[Features]
·Easy to handle with a self-priming pump.
·Small, lightweight and high performance. Quiet running sound.
·Suitable for a wide range of applications, from home use to agriculture and fisheries, as well as hot water (50°C or less, HP-200: 40°C or less) circulation.
·The electric motor comes with a manually resettable protector to prevent burnout.
·A valveless type with a special structure maintains stable self-priming performance without worrying about water leakage.
·Special resin is used for wetted parts.
[Applications]
·For watering gardens and plants. For horticultural facilities. For pouring water into ponds and fish tanks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Self-pumping Method | 30/45(50Hz/60Hz) | 4 | - | - | - |
From: ₹ 29,257.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMADA
[Features]
· An air-driven oil drum pump ideal for pumping and transferring oil from 200-liter oil drums. Can also be used for dispensing oil and supplying it to hose reels.
[Applications]
· Direct installation on oil drums with engine oil. (The discharge-side hose and oil gun are sold separately.)
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Air Type | 12.5 ~ 29 | - | - | - | - |
From: ₹ 46,941.75 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hidels pump discharge amount (l/min) 110
KOSHIN
Equipped with a lightweight and compact engine. From water sprinkling and irrigation of rice paddies and farms to cleaning of agricultural equipment.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Oil Rotation Type | 110 | 32 | - | - | - |
From: ₹ 25,155.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14
AS ONE
[Features]
· Uses idling and self-contained system and can be mounted on top of tanks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Self-pumping Method | 2.6 ~ 14 | - | - | - | - |
From: ₹ 21,456.51 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8
AS ONE
A compact, highly reliable diaphragm pump that can handle even strong liquids with high solid content.
[Features]
· This pump can be installed on top of a tank because it is a completely self-priming type allowing idling operation.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Self-pumping Method | 3.8 | - | - | - | - |
From: ₹ 10,997.18 |
---|
Days to Ship: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Pump, High Vacuum Diaphragm-Type Vacuum Pump
AS ONE
[Features]
·Vacuum pump with high vacuum (2mbar) and high pumping speed (55 L/min).
·It is possible to control the flow rate by controlling the rotation speed.
· It comes with a 3-year warranty from the manufacturer.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | - | - | 0.05 | 55 | - |
From: ₹ 456,368.00 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
EBARA
[Features]
· It has a vortex structure that's resistant to wear and allows foreign matter to easily pass through.
· Lightweight, compact, and portable.
· Stainless steel is used for the wetted components.
[Applications]
· For agricultural water sprinkler.
· For drainage of rainwater, spring water, and puddles.
· For washing cars and agricultural equipment.
· For intake of water from rivers and reservoirs.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 100 | 3.5 | - | - | - |
From: ₹ 73,263.51 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type
EBARA
[Features]
· Lightweight, compact, and portable.
[Applications]
· For agricultural water sprinkler.
· For drainage of underground garage.
· For drainage of rainwater, spring water, and puddles.
· For emergency drainage.
· For drainage of machine chambers, underground pits, and pool tanks.
Product Type | Discharge Quantity(l/min) | Total lift(m) | Rated Pressure(Mpa) | Discharge Air Amount(l/min) | Ultimate Pressure(Pa) |
---|---|---|---|---|---|
Electric | 100 | 5 | - | - | - |
From: ₹ 58,600.45 |
---|
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Discharge Quantity(l/min) |
Total lift(m) |
Rated Pressure(Mpa) |
Discharge Air Amount(l/min) |
Ultimate Pressure(Pa) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AQUASYSTEM | EBARA | TAIYO | KOSHIN | ESCO | KAMEJIMA TEKKO | TERADA PUMP | AS ONE | EBARA | ESCO | ASADA | GRUNDFOS PUMPS | GRUNDFOS PUMPS | KOSHIN | KOSHIN | KOSHIN | TERADA PUMP | TERADA PUMP | YAMADA | YAMADA | NIIGATA SEIKI (SK) | EBARA | EBARA | ESCO | EBARA | ASADA | EBARA | EBARA | EBARA | GRUNDFOS PUMPS | KOSHIN | KOSHIN | KOSHIN | KAMEJIMA TEKKO | KAMEJIMA TEKKO | KAMEJIMA TEKKO | KYOWA | TERADA PUMP | YAMADA | KOSHIN | AS ONE | AS ONE | AS ONE | EBARA | EBARA |
Product Series | Oil Pump for Drums (Manual Type), Kerosene, Diesel Oil, Machine Oil | Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min | Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700 | Air-Powered Pump Automatic Metering Grease Valve (for High-Viscosity Grease) | Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Automatic Type | Line Pump Circulation Type Discharge Quantity (l/min) 150/250 | Submersible Pump For Clean Water / Dirty Water (Stainless Steel) | Small Pressurized Diaphragm Pump Discharge Volume (l/min) 2.6 14 | Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8 | Submersible Pump for Clean Water / Dirty Water (Stainless Steel) Manual Type | |||||||||||||||||||||||||||||||||||
From | ₹ 11,875.00 | ₹ 197,112.16 | ₹ 66,184.38 | ₹ 11,161.20 | ₹ 19,808.35 | ₹ 10,912.31 | ₹ 78,216.22 | ₹ 8,434.00 | ₹ 158,805.24 | ₹ 18,564.33 | ₹ 47,208.67 | ₹ 34,228.78 | ₹ 61,765.15 | ₹ 34,597.00 | ₹ 57,890.84 | ₹ 9,399.71 | ₹ 36,092.82 | ₹ 26,917.58 | ₹ 655,098.38 | ₹ 130,545.00 | ₹ 2,546.45 | ₹ 64,118.76 | ₹ 113,896.96 | ₹ 4,395.53 | ₹ 5,624.51 | ₹ 20,883.27 | ₹ 126,396.33 | ₹ 127,965.00 | ₹ 79,381.60 | ₹ 229,296.51 | ₹ 16,636.00 | ₹ 119,062.00 | ₹ 16,382.38 | ₹ 65,624.95 | ₹ 91,768.84 | ₹ 143,507.22 | ₹ 48,393.00 | ₹ 29,257.91 | ₹ 46,941.75 | ₹ 25,155.00 | ₹ 21,456.51 | ₹ 10,997.18 | ₹ 456,368.00 | ₹ 73,263.51 | ₹ 58,600.45 |
Days to Ship | 5 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 11 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 16 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 15 Day(s) or more | 13 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more |
Product Type | Manual Operation Type | Spiral type | Air Type | Electric | - | - | Self-pumping Method | Self-pumping Method | Spiral type | - | Electric | Electric | Electric | Oil Rotation Type | Electric | Manual Operation Type | Electric | Electric | Air Type | Air Type | - | Electric | Circulation type | - | - | Manual Operation Type | Electric | Electric | Circulation type | Spiral type | Electric | Electric | Manual Operation Type | - | - | - | Electric | Self-pumping Method | Air Type | Oil Rotation Type | Self-pumping Method | Self-pumping Method | Electric | Electric | Electric |
Discharge Quantity(l/min) | - | 230 ~ 375 | 13 ~ 54 | 20 | - | 6–8 ~ 56~70 | 25 ~ 240 | - | 150 ~ 700 | - | - | - | 0.1 | 110 | 50 | - | 40 | - | - | - | 10–12 | 100 | 150 ~ 250 | - | - | - | 30 | 150 | 60 | 161 ~ 510 | - | 20 | - | 4–5 ~ 56~70 | 26~35 ~ 164~218 | 15 ~ 26 | 3.5 ~ 7 | 30/45(50Hz/60Hz) | 12.5 ~ 29 | 110 | 2.6 ~ 14 | 3.8 | - | 100 | 100 |
Total lift(m) | - | 8.4 ~ 25 | 6 | - | - | - | 7 ~ 21 | - | 7.7 ~ 23 | - | - | 4.9 ~ 11.1 | - | 35 | - | - | 7 ~ 14 | - | - | - | 12 | 5 | 3.8 ~ 20.2 | - | - | - | 9.5 ~ 14 | 5 ~ 6.5 | 5.5 | 9.5 ~ 23 | - | - | - | - | - | - | - | 4 | - | 32 | - | - | - | 3.5 | 5 |
Rated Pressure(Mpa) | - | - | - | - | - | - | - | 0.090 or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.011 | - | - | - | - | - | - | - | - | - | - | - | 0.05 | - | - |
Discharge Air Amount(l/min) | - | - | - | - | - | - | - | 1.3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 30 ~ 40 | - | - | - | - | - | - | - | - | - | - | - | 55 | - | - |
Ultimate Pressure(Pa) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |