(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
26 items
You can add up to 6 items per a category to the compare list.
ALINCO
[Features]
· A folding type of compact storable aluminum stepladder that is convenient to carry and store.
· An auto-lock structure enables single-action assembly.
· The work surface is large.
[Applications]
· For work in warehouses, etc.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.47 | 150 | - | Work stool | - |
From: ₹ 39,340.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IRISOHYAMA
A plastic stepping stool for both outdoor and indoor use.
[Features]
・ Because it is a plastic material, it is lightweight and easy to carry
・ Anti-slip processing is applied to the 2 parts as step where you rest your feet
・ There are 4 rubber foot
・ Multiple units can be stacked and stored when not in use, saving space
[Applications]
・ For simple work in offices and warehouses
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.565 | 100 | - | Work stool | - |
From: ₹ 4,060.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Stool, Checker Plate Type, Top Plate Dimensions 600 mm X 340 mm
NAKAO
A work stool with a strong anti-slip effect.
[Features]
· Work stool.
· A popular, step-type work bench.
· Fully assembled at shipment for a strong structure with no rattling.
· The top board is a diamond plate for a strong anti-slip effect.
· Strong aluminum work bench.
[Applications]
· General work at height at factory worksites.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.9 | 100 | - | Work stool | - |
From: ₹ 48,225.15 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Folding Work Table (with Rear Leg Caster)
NAKAO
Folding workbench with high safety and portability.
[Features]
·Wheels are attached to the rear legs, making it easy to move by lifting the front part slightly.
·A step stool made of aluminum with a sturdy top plate for wide work.
·Foldable for convenient transport and storage.
·Stairs and ceilings are equipped with handrails for high safety.
[Applications]
· For work at height in general.
·For factory work.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
1.2 | 100 | Caster | Work stool | - |
From: ₹ 66,065.18 |
---|
Days to Ship: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Step (Stripe Type / Water-Resistant / Oil-Resistant)
TRUSCO NAKAYAMA
Aluminum steps that can be connected.
[Features]
· Can be wired under the step.
· Achieves a flat floor surface as it has an adjuster included.
· Neoprene rubber adjuster is used for excellent waterproofness and oil resistance.
[Applications]
· Lightweight and portable, ideal for the floor of assembly lines.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.09~0.12 | 100 | - | Work stool | - |
From: ₹ 60,680.98 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Workbench (Checkered Plate Type) CSBC
ALINCO
An assembly type work stool optimal for increasing factory or warehouse efficiency.
[Features]
· All anodized aluminum finish.
· The reinforced frame increases rigidity for safe work.
· Diverse options can be used to drastically increase practicality and convenience.
· A diamond top board for secure ascending and descending.
[Applications]
· For work in factories or warehouses.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.25 ~ 0.5 | 150 | - | Work stool | - |
From: ₹ 20,074.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Bench (with Backside Caster and Handrail)
PICA CORP
[Features]
· A sturdy and very stable aluminum stepladder.
· Comes with backside casters.
[Applications]
· For work in factories or warehouses.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
2.7 | 120 | Caster | Work stool | - |
From: ₹ 317,842.00 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
[Specifications]
·Made of aluminum alloy.
·Becomes compact when folded.
·Maximum working load 150 kg
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
- | - | - | Work stool | - |
From: ₹ 40,185.04 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Stepladder MT Step X Type Eco (with Casters)
MORIYAMA
[Features]
· A recyclable Eco-friendly product that inherits the excellent features of the aluminum MT Step X Type, such as stability and durability, etc.
· When no longer required, MT Step X Type Eco can be sent by pay-on-delivery courier to Moriyama Tekkou for separation and recycling with no disposal fees.
[Applications]
· For work in warehouses or factories, etc.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.5 ~ 1 | 150 | Caster | Work stool | - |
From: ₹ 26,419.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Movable Stepladder with Casters
NIPPON FILING
[Features]
· A steel movable stepladder that comes with a grip convenient for moving.
· When you place a foot on the step, the special stepper operates to lock the rubber wheels.
[Applications]
· For worksite or office work, etc.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.42 | 150 | Caster | Work stool | - |
From: ₹ 24,124.51 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Platform Made of Aluminum with Adjuster
TRUSCO NAKAYAMA
Aluminum work stepladder with a wide tread surface that makes it safe to step on.
[Features]
· Uses a mat made of thermoresin elastomer in a shape which prevents slipping in the vertical and horizontal direction, and has excellent oil resistance and weather resistance.
· With non-slip processed adjuster to support uneven floors.
[Applications]
· For simple work in offices, shops, etc.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.23 | 100 | - | Work stool | - |
From: ₹ 16,155.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Footstool, High Strength Type, Top Plate Height 0.3–1.5 m
TRUSCO NAKAYAMA
High-strength type aluminum stepladder.
[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· As screw rivets are used for the anti-slip caps, they can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.3 ~ 0.7 | 150 | - | Work stool | - |
From: ₹ 20,292.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Footstool, Checker Plate Type, Top Plate Dimensions 500 x 400 mm/ 600 mm x 400 mm
TRUSCO NAKAYAMA
Work footstool made of aluminum.
[Features]
· The top plate is a striped plate that has greater non-slip effects compared with conventional striped aluminum shaped types.
· Side struts and cloth frames are anodized.
· As screw rivets are used for the anti-slip caps, they can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.6 | 150 | - | Work stool | - |
From: ₹ 36,717.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
A lightweight and convenient aluminum connectible work stool.
[Features]
· Light and easy to move.
· Top plate height is available in 4 types (0.1 m, 0.15 m, 0.2 m, 0.25 m) and the number of levels is just 1.
· Connectable for use.
· Made of aluminum with striped plate.
· Manufactured in China.
[Applications]
· Can be used on the floor of the assembly work line.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.15 ~ 0.25 | 100 | - | Work stool | - |
From: ₹ 16,414.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Striped Steel Plate Step (Steel, for Low Floor / for High Floor)
TRUSCO NAKAYAMA
A stepstool that helps prevent slipping and can be used anywhere.
[Features]
· Uses a striped steel plate to achieve non-slip performance.
· Step can be chosen to suit the application and used with both low-floor and high-floor types.
· Can connect those with both low and high floors.
[Applications]
· On the floor of the assembly work line.
· Also for areas for pressing and milling as it uses a striped steel plate for slip prevention.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.09~0.12 ~ 0.19~0.22 | 100 | - | Work stool | - |
From: ₹ 38,776.25 |
---|
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
·It can be used as a drainage mat, or as a stepping stool for work in combination with dedicated pipes and rubber feet.
·A wide variety of optional parts are available, allowing for a variety of uses.
·Since it is a joint type, it is possible to change the size according to the location.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
- | 100 | - | Work stool | Option |
From: ₹ 74.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Stepladder (for Light Work / With Leg Covers)
TRUSCO NAKAYAMA
Standard type aluminum platform.
[Features]
· Best-selling aluminum step.
· Aluminum plate thickness is 1 mm, and durability is improved.
· It is entirely anodized.
· Comes with leg cover to prevent floor scratches when working indoors.
· Material: aluminum.
[Applications]
· For simple work in offices, shops, etc.
· For other light work.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.56 | 100 | - | Work stool | - |
From: ₹ 5,439.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Stepladder (for Light Work / With Upper Frame and Leg Covers)
TRUSCO NAKAYAMA
Standard type aluminum stepladder with an upper frame.
[Features]
· Comes with leg cover to prevent floor scratches when working indoors.
· An upper frame is included, so you can work while your body is stabilized.
· It is entirely anodized.
· Aluminum plate thickness is 1 mm, and durability is improved.
[Applications]
· For simple work in offices, shops, etc.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.56 | 100 | - | Work stool | - |
From: ₹ 7,295.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Strength Type Aluminum Step
TRUSCO NAKAYAMA
A sturdy aluminum footstool that can be used in various sites.
[Features]
· It is reinforced, making it strong and tough.
[Applications]
· Can be used at various working sites, from offices to factories.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.57 ~ 0.79 | 130 | - | Work stool | - |
From: ₹ 8,966.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Footstool, High Strength Type, Top Plate Height (m) 0.3–0.9
TRUSCO NAKAYAMA
[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· An aluminum stepladder that uses screw rivets for anti-slip caps that can be exchanged using a Phillips screwdriver.
· All-black type that adapts to space
[Applications]
· For work inside factories and warehouses.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.3 | 150 | - | Work stool | - |
From: ₹ 22,781.98 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Height Adjustable Auxiliary Step
HASEGAWA KOGYO
[Features]
· Secure anti-slip rubber is affixed to the top board.
· Assists the first step when getting in or out of a bath or bed.
· The top board has a depression for stacking on all sides, enabling space-saving storage of multiple units at a health facility, etc.
· The resin cover on both sides of the top board is a shape that is gentle on the hands and makes carrying easy.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
0.17 | 150 | - | Work stool | - |
From: ₹ 18,262.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Connection Large Type Work Bench
PICA CORP
A workbench for trucks that makes cargo handling work safer and more efficient.
[Features]
·By linking two units together, a foothold of approximately 4.5 m can be secured.
·A single installation can handle a variety of tasks.
·The wide open space allows for safer cargo handling operations such as sheeting.
·Maximum operating weight: 150 kg.
·Made of aluminum alloy.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
1.46 ~ 1.97 | 150 | - | Work stool | - |
From: ₹ 299,655.67 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Optional Handrail L Type for Connection Large Type Work Bench
PICA CORP
Optional handrail for articulated large workbench L type.
[Features]
·A handrail exclusively for the DXL type articulated large workbench.
·DXL-TE150L: 12.1 kg.
·DXL-TE200L: 12.8 kg.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
- | - | - | Work stool | Option |
From: ₹ 76,970.00 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Step for Trucks, Truck Stepper
HARAX
Lightweight track stepper made of aluminum.
[Features]
·The wide steps make it easy to get on and off.
[Applications]
·Used to prevent people from jumping off the truck bed.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
- | 100 | - | Work stool | - |
From: ₹ 14,338.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Folding Work Bench Top Plate Height (m) 1.2
PICA CORP
Foldable workbench DXR-120.
[Features]
·It can be folded and stored.
·Commercial workbench with a maximum weight of 120 kg.
·top dimensions: Front width 500 × depth 526 mm.
·Made of aluminum alloy.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
1.2 | 120 | - | Work stool | - |
From: ₹ 304,547.73 |
---|
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepping Stone (With Anti-Slip Grip)
ESCO
[Features]
・ With anti-slip grip on the top of the handle
·Top plate height: 0.74 m
Top Panel Height(m) | Maximum Operating Mass(Kg) | Function | Product Type | Other |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 7,139.40 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Top Panel Height(m) |
Maximum Operating Mass(Kg) |
Function |
Product Type |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ALINCO | IRISOHYAMA | NAKAO | NAKAO | TRUSCO NAKAYAMA | ALINCO | PICA CORP | ESCO | MORIYAMA | NIPPON FILING | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | HASEGAWA KOGYO | PICA CORP | PICA CORP | HARAX | PICA CORP | ESCO |
Product Series | Work Stool, Checker Plate Type, Top Plate Dimensions 600 mm X 340 mm | Work Footstool, High Strength Type, Top Plate Height 0.3–1.5 m | Work Footstool, Checker Plate Type, Top Plate Dimensions 500 x 400 mm/ 600 mm x 400 mm | Striped Steel Plate Step (Steel, for Low Floor / for High Floor) | Aluminum Stepladder (for Light Work / With Upper Frame and Leg Covers) | Work Footstool, High Strength Type, Top Plate Height (m) 0.3–0.9 | Optional Handrail L Type for Connection Large Type Work Bench | |||||||||||||||||||
From | ₹ 39,340.00 | ₹ 4,060.00 | ₹ 48,225.15 | ₹ 66,065.18 | ₹ 60,680.98 | ₹ 20,074.04 | ₹ 317,842.00 | ₹ 40,185.04 | ₹ 26,419.55 | ₹ 24,124.51 | ₹ 16,155.20 | ₹ 20,292.80 | ₹ 36,717.00 | ₹ 16,414.76 | ₹ 38,776.25 | ₹ 74.01 | ₹ 5,439.89 | ₹ 7,295.65 | ₹ 8,966.91 | ₹ 22,781.98 | ₹ 18,262.38 | ₹ 299,655.67 | ₹ 76,970.00 | ₹ 14,338.47 | ₹ 304,547.73 | ₹ 7,139.40 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 22 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 23 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 14 Day(s) or more | 6 Day(s) or more |
Top Panel Height(m) | 0.47 | 0.565 | 0.9 | 1.2 | 0.09~0.12 | 0.25 ~ 0.5 | 2.7 | - | 0.5 ~ 1 | 0.42 | 0.23 | 0.3 ~ 0.7 | 0.6 | 0.15 ~ 0.25 | 0.09~0.12 ~ 0.19~0.22 | - | 0.56 | 0.56 | 0.57 ~ 0.79 | 0.3 | 0.17 | 1.46 ~ 1.97 | - | - | 1.2 | - |
Maximum Operating Mass(Kg) | 150 | 100 | 100 | 100 | 100 | 150 | 120 | - | 150 | 150 | 100 | 150 | 150 | 100 | 100 | 100 | 100 | 100 | 130 | 150 | 150 | 150 | - | 100 | 120 | - |
Function | - | - | - | Caster | - | - | Caster | - | Caster | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Product Type | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | Work stool | - |
Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | Option | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy