(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 items
You can add up to 6 items per a category to the compare list.
Stepladder Doubling as Ladder With Non-Slip Rubber MXJ
ALINCO
Double-sided wide step 55mm wide step and with non-slip surface on all steps.
[Features]
·The wide step allows you to work safely for long periods of time.
·The anti-slip steps allow you to climb up and down safely even when using a ladder.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
0.82 ~ 1.7 | Ladder/stepladder | 1.75 ~ 3.6 | 100 | Other standards | 0.889 ~ 1.816 |
From: ₹ 12,499.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Four-Leg Adjustable Ladder, Karunobi (Extendable Leg Type) SCL
PICA CORP
An extendable stepladder compatible with level differences up to 31 cm.
[Features]
· An aluminum stepladder with wide steps of 55 mm that are easy to ascend and descend and improve workability.
· A design prioritizing safety that uses a double lock mechanism for the extending operation lever.
· The anodized aluminum finish provides high corrosion and dirt resistance, and is approximately 10% lighter than conventional products.
· A 4-leg adjustable, standard type ladder.
[Applications]
· Can be used not only on flat locations, but also in locations with level difference.
· The extendable legs can be retracted for a more compact size for carrying into buildings than conventional stepladders.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
0.66~0.97 ~ 1.53~1.84 | Ladder/stepladder | 1.43~2.07 ~ 3.24~3.88 | 100 | Other standards | 0.74 ~ 1.645 |
From: ₹ 15,001.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 1.2-3 m
PICA CORP
A dedicated stepladder for industrial use with a maximum weight capacity of 160 kg.
[Features]
· A multi-purpose aluminum stepladder with a wide top board.
· The wide steps and gentle angle (70 degrees) make ascending and descending easy.
[Applications]
· The thick ladder rails and gentle angle enable larger installation dimensions and more stable work.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
1.2 ~ 3 | Dedicated stepladder | - | 160 | Other standards | 1.37 ~ 3.28 |
From: ₹ 36,031.53 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 0.9-3 m
HASEGAWA KOGYO
A strong dedicated stepladder with a wide top board and suitable for diverse applications.
[Features]
· The wide top board (350 × 300 mm) consisting of 3 boards is the largest area in a stepladder product.
· The ascending angle is 70° for easy ascending and descending.
· Designed with projections and grooves to prevent lateral deviation of the legs during storage.
· Provides a wide top board space.
[Applications]
· Can be used as a maintenance tool in a wide range of applications, from harsh worksites to factories and stores, etc.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
0.9 ~ 3 | Dedicated stepladder | - | 160 | Other standards | 1.04 ~ 3.26 |
From: ₹ 36,700.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Stepladder Super Job JOB Type
PICA CORP
[Features]
· Step width of 60 mm is wider than conventional products.
· High quality, all anodized aluminum finish.
· The feet can be replaced with a screwdriver.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
3.14 | Dedicated stepladder | - | 100 | Other standards | 3.335 |
From: ₹ 74,231.89 |
---|
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Stepladder (Welding Type for Professionals)
PICA CORP
Special welding type stepladder certified by the Temporary Construction Industry Association for commercial use.
[Features]
·It folds flat when stored, so it can be stacked for storage.
·Top panel dimensions: 320×160mm.
·wide tread: 60 mm.
·Maximum operating weight: 160 kg.
[Applications]
·For working at heights.
·It can be used at temporary construction sites because it has passed the Temporary Construction Industry Association certification.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
1.2 ~ 2.1 | Dedicated stepladder | - | 160 | Other standards | 1.31 ~ 2.25 |
From: ₹ 36,605.31 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepstool/Stepladder (Aluminum Alloy/With Leg Covers)
TRUSCO NAKAYAMA
Aluminum stepladder with a wide top plate and installation dimensions that offer a sense of stability.
[Features]
· The anti-slip cap is made of non-PVC resin and elastomer that do not generate harmful gas when incinerated.
· With engagement (prevention of lateral misalignment in storage) function.
· Durability is improved by installing reinforcing brackets in two places: below the second step from the top and below the bottom step.
· Stepladder leg cover (TAC-2) 1 set (4 units) included.
[Applications]
· Combination ladder and stepladder.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
1.11 ~ 1.98 | Ladder/stepladder | 2.33 ~ 4.16 | 100 | Other standards | - |
From: ₹ 13,846.31 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Platform Made of Aluminum with Striped Plate
AS ONE
[Features]
·A finished product that does not require assembly.
·The top board is a checkered plate, so it has a high anti-slip effect
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
- | Related Item | - | - | - | - |
From: ₹ 62,749.53 |
---|
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Footstool, Number of Steps 1 To 3 Steps
AS ONE
[Features]
·It is an assembly type step stool.
Materials: Aluminum alloy
Maximum working load: 150 kg
Step width: 200 mm
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
- | Related Item | - | 150 | - | - |
From: ₹ 22,447.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepladder Doubling as Ladder Eco Series Top Plate Height (m) 0.81-1.99
HASEGAWA KOGYO
[Features]
· An aluminum stepladder with a step width of 60 mm, which is larger than the typical 40 mm width.
· The feet can be replaced with a screwdriver.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
0.81 | Ladder/stepladder | 1.71 | 100 | Other standards | 0.88 |
From: ₹ 10,049.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA KOGYO
[Features]
·The upper frame on the top plate can be stored even if it is used depending on the situation.
·It can also be used as a ladder by leaning it against the wall.
·It comes standard with a handle that makes it easy to carry around.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
1.7 | Ladder/stepladder | 2.35 | 150 | Other standards | 0.74 |
From: ₹ 60,818.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA KOGYO
[Features]
・ A tray that serves as a pan for screws, tools, etc., can be attached to the top of the combi ladder
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
- | Related Item | - | - | - | - |
From: ₹ 3,976.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Stepladder Wing Step with Platform
HASEGAWA KOGYO
[Features]
·It is a wide-space aluminum stepladder with a top plate size of 350 × 450 mm.
·Since the upper frame is attached, you can work while standing on the top board.
·Since the top plate can be folded in two, it does not take up much storage space.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
1.41 ~ 1.71 | Dedicated stepladder | - | 100 | No Standard | 2.11 ~ 2.42 |
From: ₹ 27,140.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Leg Cover for Stepladder (with Stoppers)
TRUSCO NAKAYAMA
[Features]
· Leg cover suitable for protecting floors when working indoors.
· The polyurethane special sheet exhibits superior anti-slip effect.
· It uses rubber to prevent coming off the stepladder.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
- | Related Item | - | - | - | - |
From: ₹ 192.11 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ALINCO
A long dedicated stepladder that is a standard type and suitable for work at height.
[Features]
· The opening stopper is a convenient single-action type.
· Equipped as standard with triangular reinforcement plates to reduce swaying.
· Lining plates have been added to reinforce the feet.
· Equipped with wide steps of 55 mm.
[Applications]
· For ascending and descending when performing work at height.
Top Panel Height(m) | Product Type | Ladder Full Length(m) | Maximum Operating Mass(kg) | Standard | Whole length when stored(m) |
---|---|---|---|---|---|
2.29 ~ 3.47 | Dedicated stepladder | - | 100 | - | 2.43 ~ 3.67 |
From: ₹ 36,456.78 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Top Panel Height(m) |
Product Type |
Ladder Full Length(m) |
Maximum Operating Mass(kg) |
Standard |
Whole length when stored(m) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ALINCO | PICA CORP | PICA CORP | HASEGAWA KOGYO | PICA CORP | PICA CORP | TRUSCO NAKAYAMA | AS ONE | AS ONE | HASEGAWA KOGYO | HASEGAWA KOGYO | HASEGAWA KOGYO | HASEGAWA KOGYO | TRUSCO NAKAYAMA | ALINCO |
Product Series | Four-Leg Adjustable Ladder, Karunobi (Extendable Leg Type) SCL | Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 1.2-3 m | Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 0.9-3 m | Stepladder Doubling as Ladder Eco Series Top Plate Height (m) 0.81-1.99 | |||||||||||
From | ₹ 12,499.36 | ₹ 15,001.25 | ₹ 36,031.53 | ₹ 36,700.00 | ₹ 74,231.89 | ₹ 36,605.31 | ₹ 13,846.31 | ₹ 62,749.53 | ₹ 22,447.15 | ₹ 10,049.96 | ₹ 60,818.00 | ₹ 3,976.71 | ₹ 27,140.00 | ₹ 768.42 | ₹ 36,456.78 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 14 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more | 16 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more |
Top Panel Height(m) | 0.82 ~ 1.7 | 0.66~0.97 ~ 1.53~1.84 | 1.2 ~ 3 | 0.9 ~ 3 | 3.14 | 1.2 ~ 2.1 | 1.11 ~ 1.98 | - | - | 0.81 | 1.7 | - | 1.41 ~ 1.71 | - | 2.29 ~ 3.47 |
Product Type | Ladder/stepladder | Ladder/stepladder | Dedicated stepladder | Dedicated stepladder | Dedicated stepladder | Dedicated stepladder | Ladder/stepladder | Related Item | Related Item | Ladder/stepladder | Ladder/stepladder | Related Item | Dedicated stepladder | Related Item | Dedicated stepladder |
Ladder Full Length(m) | 1.75 ~ 3.6 | 1.43~2.07 ~ 3.24~3.88 | - | - | - | - | 2.33 ~ 4.16 | - | - | 1.71 | 2.35 | - | - | - | - |
Maximum Operating Mass(kg) | 100 | 100 | 160 | 160 | 100 | 160 | 100 | - | 150 | 100 | 150 | - | 100 | - | 100 |
Standard | Other standards | Other standards | Other standards | Other standards | Other standards | Other standards | Other standards | - | - | Other standards | Other standards | - | No Standard | - | - |
Whole length when stored(m) | 0.889 ~ 1.816 | 0.74 ~ 1.645 | 1.37 ~ 3.28 | 1.04 ~ 3.26 | 3.335 | 1.31 ~ 2.25 | - | - | - | 0.88 | 0.74 | - | 2.11 ~ 2.42 | - | 2.43 ~ 3.67 |