(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Hand disinfection products are devices, chemicals and hygiene products used to disinfect fingers. A hand disinfectant is a dispenser that discharges and sprays hand soap or hand disinfection alcohol. There are also dedicated machines for alcohol spraying and soap discharge. There is a type that operates on A
Hand disinfection products are devices, chemicals and hygiene products used to disinfect fingers. A hand disinfectant is a dispenser that discharges and sprays hand soap or hand disinfection alcohol. There are also dedicated machines for alcohol spraying and soap discharge. There is a type that operates on AC power supply or alkaline dry cell batteries, and a pedal type or lever type that does not require a power supply. The sensor type and foot pedal type that uses infrared rays allows hand washing and disinfection without touching. They are suited to places where an unspecified number of people enter and exit, such as commercial facilities, public transportation and food factories. Hand disinfectants include quick-drying hand-washing disinfectants that do not require rinsing, and disinfecting alcohols that contain food additives. Hygiene-related products include strong air towels that can dry hands quickly, hand paper with excellent water and oil absorption properties, and nail brushes.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Hand Sanitizer, Pedal-Operated Dispenser HC-400
SARAYA
[Features]
・ It is a pedal type that does not use a power supply and can be installed anywhere
・ When you step on the pedal, an appropriate amount of hand sanitizer is sprayed
・ It is a chemical replenishment type
[Application]
・ Disinfection of fingers
Product Type | Other | Width x Depth x Height(mm) |
---|---|---|
Hand Sanitizer | - | 315×412×1100 |
From: ₹ 23,658.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Sanitizer, Non-Contact Dispenser GUD-1000-PHJ
SARAYA
[Features]
· Sensor detects hands without being touched and discharges or sprays soap solution, foaming soap or antiseptic solution.
[Applications]
· Dispenser for handwashing soap solution or hand sanitizing alcohol.
Product Type | Other | Width x Depth x Height(mm) |
---|---|---|
Automatic Hand Sanitizer | - | 147×101×268 |
From: ₹ 10,333.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement bottle for wall-mounted eyewasher 0.5L
AS ONE
[Features]
· Panel with mirror includes 0.5 L eyewash bottle.
· Multiple tiny holes are provided in the upper part of the bottle, allowing detergent liquid to be sprayed out by just lightly pushing the container.
· The structure allows the liquid after washing to flow outside.
Product Type | Other | Width x Depth x Height(mm) |
---|---|---|
Other | Dedicated Container | - |
From: ₹ 7,371.91 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Other |
Width x Depth x Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SARAYA | SARAYA | AS ONE |
Product Series | |||
From | ₹ 23,658.00 | ₹ 10,333.00 | ₹ 7,371.91 |
Days to Ship | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) |
Product Type | Hand Sanitizer | Automatic Hand Sanitizer | Other |
Other | - | - | Dedicated Container |
Width x Depth x Height(mm) | 315×412×1100 | 147×101×268 | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy