(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A sprayer is a device that sprays chemicals for purposes such as disinfection, insect-proof, weed control, etc. Many of the products are of the type that injects the chemical into the tank of the main body and sprays it with a nozzle or spray, and operating types include accumulator types, battery types, electric types,
A sprayer is a device that sprays chemicals for purposes such as disinfection, insect-proof, weed control, etc. Many of the products are of the type that injects the chemical into the tank of the main body and sprays it with a nozzle or spray, and operating types include accumulator types, battery types, electric types, engine types, etc. There are a wide variety of capacities from handy sizes of about 0.5 L to larger sizes of 1,000 L, and it is best to select a product according to the size of the place to be sprayed. Some are used while carrying on your back, moved with attached casters while working, etc. and some have a window and safety valves that show the remaining amount of the chemical. There are products that are suitable for outdoor work in green spaces and gardens and indoor work in livestock pens, etc. and some products require replacement of the nozzle depending on the chemical used.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Dia Spray Pressure Sprayer Accumulator Type Capacity (L) 4–7
FURUPLA
Product Type | Type | Hose Length (m) | Nozzle Length (mm) | Capacity (L) |
---|---|---|---|---|
Sprayer (accumulation type) | - | 2 | 390 | 7 |
From: ₹ 7,916.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sprayer Hyper Accumulator Type Capacity (L) 4
TRUSCO NAKAYAMA
[Features]
· Two heads for twice the spraying power.
· Rotate the nozzle tip to broaden the mist or change the direction freely, enabling application in high locations or over wide areas.
· Equipped with a safety valve device that automatically releases excess pressure.
[Applications]
· Disinfectant solution, herbicide, liquid fertilizer, alcohol disinfectant solution dissemination.
Product Type | Type | Hose Length (m) | Nozzle Length (mm) | Capacity (L) |
---|---|---|---|---|
Sprayer (accumulation type) | Pressure accumulation type atomizer | 1.25 | 710 | 4 |
From: ₹ 3,208.65 |
---|
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Type |
Hose Length (m) |
Nozzle Length (mm) |
Capacity (L) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | FURUPLA | TRUSCO NAKAYAMA |
Product Series | Dia Spray Pressure Sprayer Accumulator Type Capacity (L) 4–7 | |
From | ₹ 7,916.95 | ₹ 3,208.65 |
Days to Ship | 5 Day(s) or more | 9 Day(s) or more |
Product Type | Sprayer (accumulation type) | Sprayer (accumulation type) |
Type | - | Pressure accumulation type atomizer |
Hose Length (m) | 2 | 1.25 |
Nozzle Length (mm) | 390 | 710 |
Capacity (L) | 7 | 4 |