(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Earplugs and ear defenders are devices used to shut out loud noises to protect the ears. Earplugs are placed inside the ear. They fit the ear canal closely to shut out the noise. Earplugs are made of materials such as silicone rubber and plastic. Some can be washed and reused, while others are disposable. Various
Earplugs and ear defenders are devices used to shut out loud noises to protect the ears. Earplugs are placed inside the ear. They fit the ear canal closely to shut out the noise. Earplugs are made of materials such as silicone rubber and plastic. Some can be washed and reused, while others are disposable. Various designs and features are available, such as models with strings, and models that can be inserted or removed with gloves. Selecting a type that will be convenient at the user's worksite is important. Ear defenders shut out noise by covering each ear entirely. They have a characteristically headphone-like shape. Some ear defender models can be folded for compact storage. Each model is effective up to a different decibel level, so users should select the right model for the usage environment.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 items
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Features]
· Can be used as pressure regulating earplugs
· NOGA noise cut earplugs are equipped with an air pressure adjustment function.
· Recommended, in particular, for users that are troubled by ear pain on airplanes, etc.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
- | Earplugs | - | S / M / Configurable | - | - |
From: ₹ 806.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
<28-00-05/06> This is a sponge type that seals by fitting to the ear hole. Can be used easily for about a week. <29-10-00> Made of silicone rubber, which is hygienic and non-hazardous to skin.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
- | Earplugs | Flange Type | - | - | - |
From: ₹ 173.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KINGJIM
[Features]
・ You can hear the voice and cut only the noise.
・ The compact microphone built into the earphones collects the ambient noise and emits the opposite phase sound to cancel the noise.
[Applications]
・ During learning
・ When traveling by transportation
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
20 | Earplugs | Foam Type | Configurable | Available | - |
From: ₹ 5,320.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3M HEALTH CARE
[Features]
· Smooth and soft earplugs molded from high density material to fit the external ear canals.
· Demonstrates stable and excellent sound insulation performance from low ranges to high ranges.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 83.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Can be washed and reused any number of times. Flange type ear plugs.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
25 | Earplugs | Flange Type | Configurable | Available / NA | ANSI |
From: ₹ 71.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Flanged earplugs that can be washed and reused any number of times.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
26 | Earplugs | Flange Type | Configurable | Available / NA | ANSI |
From: ₹ 86.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
The unique shape with a refined base provides an excellent fit, and it produces the highest level of sound insulation.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
32 | Earplugs | Flange Type | Configurable | Available / NA | ANSI |
From: ₹ 36.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Fluorescent color makes it easy to confirm wearing. 3-layer flange allows for users to pick up voice with ease, and it also has good adhesion.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
- | Earplugs | Foam Type | - | NA | JIS |
From: ₹ 162.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is made of soft polyurethane foam and fits your ears.
[Materials]PU (polyurethane) foam
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
- | Earplugs | Foam Type | - | - | - |
From: ₹ 121.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Earplug without Cord【10 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]
· Disposable type.
· Pain and sense of pressure arising from wearing for long hours can be reduced.
· Smooth and soft earplugs with NRR value of 31 dB.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
31 | Earplugs | Foam Type | Configurable | NA | ANSI |
From: ₹ 47.59 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ear Plug NRR Value (dB) 33【100-200 Pieces Per Package】
YAMAMOTO KOGAKU
[Features]
· Unique shape is soft and flexible.
· Can be reused by washing with water. (Leave for 24 hours until moisture disappears)
· The bright orange color enables checking if they are being worn.
NRR value(dB) | Product Type | Shape | Size | Cord | Standard |
---|---|---|---|---|---|
33 | Earplugs | Foam Type | - | Available / NA | JIS |
From: ₹ 52.62 |
---|
Days to Ship: 14 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
NRR value(dB) |
Product Type |
Shape |
Size |
Cord |
Standard |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NOGA JAPAN | AS ONE | KINGJIM | 3M HEALTH CARE | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | AS ONE | AS ONE | TRUSCO NAKAYAMA | YAMAMOTO KOGAKU |
Product Series | |||||||||||
From | ₹ 806.00 | ₹ 173.89 | ₹ 5,320.00 | ₹ 83.00 | ₹ 71.00 | ₹ 86.00 | ₹ 36.00 | ₹ 162.00 | ₹ 121.65 | ₹ 475.87 | ₹ 9,330.56 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 14 Day(s) or more |
NRR value(dB) | - | - | 20 | - | 25 | 26 | 32 | - | - | 31 | 33 |
Product Type | Earplugs | Earplugs | Earplugs | - | Earplugs | Earplugs | Earplugs | Earplugs | Earplugs | Earplugs | Earplugs |
Shape | - | Flange Type | Foam Type | - | Flange Type | Flange Type | Flange Type | Foam Type | Foam Type | Foam Type | Foam Type |
Size | S / M / Configurable | - | Configurable | - | Configurable | Configurable | Configurable | - | - | Configurable | - |
Cord | - | - | Available | - | Available / NA | Available / NA | Available / NA | NA | - | NA | Available / NA |
Standard | - | - | - | - | ANSI | ANSI | ANSI | JIS | - | ANSI | JIS |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy