(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Security Sensor Lights

A security sensor light is a security light fixture that lights up sensing a person, body temperature, or the image of a person on camera. If installed at an entrance, etc., when there is an intruder, other people will notice that something is abnormal by the light, which is useful for security. Also, when installed at the entrance, corridor, parking lot, etc., to light up only when there are people and turn off after awhile, it will help save energy. The solar charging type can be installed outdoors without an outlet. The type with both dry cell batteries and solar charging can be used safely even in bad weather. However, errors can easily occur when installed where there is a lot of traffic and when exposed to air from the outdoor unit of air conditioners, so it is necessary to check the location of installation before installing.
Days to Ship
  • All
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Power Supply
Bulb for use(w)

    Flashlight LED Sensor Slim

    Brand

    RITEX

    Product Series

    Flashlight LED Sensor Slim

    Days to Ship 11 Day(s) or more
    Product TypeIndoor Sensor Light
    Power SupplyAA Alkaline Batteries x 3
    Bulb for use(w)0.15/0.2

    Loading...

    1. 1

    Related Categories to Security Sensor Lights