(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Solvent gloves are used for work that involves handling solvents that should be kept away from your skin. These gloves are commonly made of materials coated with silicone or chlorosulfonated polyethylene (CSM), F-Telon or polyurethane. Choose the suitable material according to the type of solvent used (acidi
Solvent gloves are used for work that involves handling solvents that should be kept away from your skin. These gloves are commonly made of materials coated with silicone or chlorosulfonated polyethylene (CSM), F-Telon or polyurethane. Choose the suitable material according to the type of solvent used (acidic or alkaline), temperature of the solvent, whether it is resistant to oil and type of work. Some of these gloves are made of special synthetic rubber for superior acid resistance. Gloves in a color that is easy on the eyes are ideal for work that requires you to keep your eyes on your fingertips for hours on end. Various types of products are available, including slip-on types that are easy to wear and take off, gloves made of materials designed for users who are allergic to latex, gloves with a cotton fabric lining and other products designed to increase comfort. There are also ambidextrous gloves, gloves without a lining at the fingertips, gloves that are made extra thick at the fingertips for tear resistance and products with an extensive range of size offerings.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Efterone Gloves Gloves for Strong Acids such as Hydrofluoric Acid / Aqua Regia
AS ONE
AS ONE Corporation Solvent Gloves, Efteron Gloves, Gloves for Strong Acids Such as Fluoric Acid and Aqua Regia
Product Type | Size | Specifications | Application |
---|---|---|---|
Other | L | - | Oil resistance and solvent resistance |
From: ₹ 3,601.29 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Fingertip areas are thick and tear resistant, with non-slip finish. Has excellent stretch, flexibility, fit, and strength. Internal coating for easy fitting and removal.
Product Type | Size | Specifications | Application |
---|---|---|---|
Thin Rubber | XS | - | Disposable |
From: ₹ 39.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Since protein and vulcanization accelerators are not used, this product is suitable for allergy prevention. With a good fit and high grip strength, it is well suited to detailed work with the fingers. Features outstanding chemical resistance.
Product Type | Size | Specifications | Application |
---|---|---|---|
Thin Rubber | SS / S / M / L | - | Oil resistance and solvent resistance |
From: ₹ 403.24 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
With strong resistance to specific solvents (dichloroethane, methanol, IPA, acetone, cyclohexane, methyl cellosolve, ethyl cellosolve, dimethylformamide, N-methylpyrrolidone).
Product Type | Size | Specifications | Application |
---|---|---|---|
Other | S / M / L | Long | Oil resistance and solvent resistance |
From: ₹ 3,139.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Solvent Resistant Gloves Hanalove
AS ONE
[AS ONE Corporation]Durable gloves for males to be worn when using solvents.
Available in 5 types.
Product Type | Size | Specifications | Application |
---|---|---|---|
- | - | - | - |
From: ₹ 4,552.85 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Size |
Specifications |
Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
Product Series | Efterone Gloves Gloves for Strong Acids such as Hydrofluoric Acid / Aqua Regia | ||||
From | ₹ 3,601.29 | ₹ 3,906.78 | ₹ 4,032.33 | ₹ 3,139.33 | ₹ 4,552.85 |
Days to Ship | 5 Day(s) | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more |
Product Type | Other | Thin Rubber | Thin Rubber | Other | - |
Size | L | XS | SS / S / M / L | S / M / L | - |
Specifications | - | - | - | Long | - |
Application | Oil resistance and solvent resistance | Disposable | Oil resistance and solvent resistance | Oil resistance and solvent resistance | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy