(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Replacement Type Dust Masks

Replaceable filter dust masks are masks that can be used safely even at work sites where dust, etc. that may affect the body is in the air. Because it is a replaceable type, you only have to discard the replacement part after work, and it can be cleaned at any time. There are various types such as replaceable filter dust masks that can be used for dust and odor countermeasures with a deodorizing filter, products that can be used for long periods of time with a high-concentration dust, relatively simple dust masks that respond to relatively large dust and pollen, products that can withstand toxic areas, etc. Some features include a helmet that can be attached and detached, other features including a speaker for easy communication between workers, etc. Therefore, it is necessary to select the best one according to the situation and application at the site.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Dust mask/[For EA800MS-51A] Replacement filter

    Dust mask/[For EA800MS-51A] Replacement filter

    ESCO

    【Product Specifications】
    ・Dust Control Mask (Filter 1Sheet with )
    ・National Examination Certificated [Division RS2]
    ・The Large Filter Reduces The Resistance Of The Intake Air And Enables Usage For Long Hours
    ・Transparent Filter Case Where You Can Spot A Dirt At A Glance
    ・Face contact part is Made from Oil-resistant Sillicone Rubber
    ・Wide Width Head Board for stabilized fitting
    ・Weight …158g

    From: ₹ 259.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Dust mask/[For EA800MS-51A] Replacement filter
      Brand

      ESCO

      Product Series

      Dust mask/[For EA800MS-51A] Replacement filter

      From

      ₹ 259.00

      Days to Ship 5 Day(s) or more

      Loading...

      1. 1

      Related Categories to Replacement Type Dust Masks

      X
      whatsapp-qr whatsapp-icon