(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A desk lamp is a lighting device that uses electricity as energy and is used on the floor or desk. There is not only the placing type, but also the mounting type that is used by clamping onto a desk. It is used to illuminate the work space. Also called a light stand or desk light. The materials are metal, plastic, ceramic, e
A desk lamp is a lighting device that uses electricity as energy and is used on the floor or desk. There is not only the placing type, but also the mounting type that is used by clamping onto a desk. It is used to illuminate the work space. Also called a light stand or desk light. The materials are metal, plastic, ceramic, etc. There are LED arm lights, fluorescent lamp mug stands, etc. LED arm lights enable free movement of the height and angle of the arm and neck that supports the light. It has the characteristic of being easy to operate as it is a touch sensor type switch. The fluorescent lamp mug stand is fixed by a magnet and used for lighting the hands when working with machine tools. When attaching a magnet to a vertical surface, there is a danger of falling because thin plates do not have sufficient holding force. Therefore, it is necessary to attach it to a thick part of the board.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
HATAYA
[Features]
·A stand light that uses an outstanding energy-saving, long-life LED lamp.
·Electricity costs are about 1/6 that of comparable incandescent bulbs.
·It produces less heat and reduces carbon dioxide emissions.
·It emits very little ultraviolet radiation, so it is almost impenetrable to insects.
·The flexible pipe allows the irradiation direction to be adjusted freely.
·Comes with a resin dustproof lens that protects the lamp.
·LED life is about 40000 hours. * It depends on usage conditions and usage environment.
·As soon as the switch is turned on, it lights up brightly.
·Comes with a lighting ON/OFF switch.
·Comes with an aluminum mirror.
[Applications]
·It can be attached to machine tools and workbenches.
·The flexible pipe illuminates the area you want to illuminate.
Product Type | Type | Total Luminous Flux(lm) |
---|---|---|
Magnetic | LED | 485 |
From: ₹ 13,933.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LED Clip Light - Total Luminous Flux 30 lm
TRUSCO NAKAYAMA
[Features]
· A flexible clip that rotates 360° and can be easily attached anywhere.
· By attaching the clip to a helmet, hat, pocket, etc., various work can be done with hands free.
Product Type | Type | Total Luminous Flux(lm) |
---|---|---|
Other | LED | 30 |
From: ₹ 2,247.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Recharge Type] LED Search Light EA758SJ-10
ESCO
【Product Specifications】
・Power Supply …Lead-Acid Rechargeable Battery
・Bulb …LED Bulb
・Brightness …3,600Lumens (Strong )、2,400Lumens (Middle )、1,100Lumens (Weak )
・Irradiation Distance …352m(Strong )、283m(Middle )、210m(Weak )
・luminous intensity …31,000cd(Strong )、20,000cd(Middle )、11,000cd(Weak )
・Size…Stretched Length :1,830(H)×720(W)mm、When Stored :560(W)×165(D)×280(H)mm
・Lens Dia. …120mm
・Weight …11.3kg(Including Batteries )
・Recharge Time …About 10Hours
・Charging Times …About 500times
・Water Proof …IP67
・Drip-Proof
・Material …Shock-resistant Thermoplastic Resin Case 、Polycarbonate
・Possible to adjust Head Angle (90°)
・Accessories …Shoulder Belt 、Charger 、AC Adapter 、Cigar Lighter 、DCAdapterSpare Battery …EA758SB-47B
・【A】For Illumination Used To Irradiate Inside Manholes
・【B】Light Quantity Can Be Adjusted (in 3 Stages) Using The Black Button On The Lens Surface, And Is Equipped With The Light Concentration/diffusion Functionality
Product Type | Type | Total Luminous Flux(lm) |
---|---|---|
- | - | - |
From: ₹ 132,163.87 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Stretched length-2,000mm (Adjustable)
・Contracted length-1,200mm
・Mountable worklight qty-Up to 2
・Mounting bar-450mm
・Weight-4.1kg
・With rotating lamp mounting table
Product Type | Type | Total Luminous Flux(lm) |
---|---|---|
- | - | - |
From: ₹ 11,041.69 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
·Made of aluminum, lightweight and easy to carry. ·An extendable twist-lock type for quick height adjustment from 1,180 mm to 2,450 mm. ·Multiple lights can be installed with the included attachment bar
Product Type | Type | Total Luminous Flux(lm) |
---|---|---|
- | - | - |
From: ₹ 20,811.85 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Type |
Total Luminous Flux(lm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | HATAYA | TRUSCO NAKAYAMA | ESCO | ESCO | ESCO |
Product Series | |||||
From | ₹ 13,933.93 | ₹ 2,247.73 | ₹ 132,163.87 | ₹ 11,041.69 | ₹ 20,811.85 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
Product Type | Magnetic | Other | - | - | - |
Type | LED | LED | - | - | - |
Total Luminous Flux(lm) | 485 | 30 | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy