(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Printing Paper

Printing paper is paper used to print on office equipment such as printers, copiers, and fax machines. Here, it refers to printing paper other than general copy paper. There are a wide variety of paper types that can be printed on using office equipment, such as roll-type plain paper, thermal paper, cardboard, photo

Printing paper is paper used to print on office equipment such as printers, copiers, and fax machines. Here, it refers to printing paper other than general copy paper. There are a wide variety of paper types that can be printed on using office equipment, such as roll-type plain paper, thermal paper, cardboard, photo paper, and label stickers. Label stickers come in a variety of sizes, from an A4 size one which can be cut freely to a type with 12 labels per sheet that is suitable for address labels, a type with 65 labels per sheet that is suitable for product labels, and more. There are also folding type printing paper and sets of labels and cards that are suitable for ID cards. In addition, they have different features. For example, some are easy to peel off and some cannot be seen through easily. Each type of printing paper has its own characteristics, so you need to select the most appropriate type of printing paper for your purpose.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Label for Outdoor Use Strong Adhesion Removable A4 Uncut Includes 10 Sheets

    Label for Outdoor Use Strong Adhesion Removable A4 Uncut Includes 10 Sheets

    HISAGO

    [Features]
    Firmly adheres, even in difficult conditions such as on oily, watery or rough surfaces.
    Can also be used in environments with temperatures ranging from -20°C to 80°C.
    Can be pasted on glass, etc., and can be cleanly peeled off.

    [Product Specifications]
    · Standard: A4 Size, 1 Labels
    · Piece Dimensions: Vertical 293 x Horizontal 206 mm
    · Paper Type: White Film
    · Total Paper Thickness: 0.23 mm
    · Supported Printer: Color Laser, Black-and-White Copy, Color Copy
    · Quantity: 10 sheets
    · JAN Code etc.: 4902668584198

    Product Type Form
    Film/Sheet Cut Paper
    From: ₹ 178.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Form

    You can add up to 6 items per a category to the compare list.

    Label for Outdoor Use Strong Adhesion Removable A4 Uncut Includes 10 Sheets
      Brand

      HISAGO

      Product Series

      Label for Outdoor Use Strong Adhesion Removable A4 Uncut Includes 10 Sheets

      From

      ₹ 1,779.93

      Days to Ship 5 Day(s) or more
      Product TypeFilm/Sheet
      FormCut Paper

      Loading...

      1. 1

      Related Categories to Printing Paper

      X
      whatsapp-qr whatsapp-icon