(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 12:30 25/10/2020 to 0:30 (IST) 26/10/2020. We apologize for the inconvenience.

Markers

Markers are writing instruments for marking. Types include markers, whiteboards, and felt-tip pens. Markers are divided into oil-based, which use alcohol-based ink and water-based, which use aqueous ink. Water-based models are characterized by high water resistance and light resistance, and are resistant to bleed-through and bleeding. Oil-based models have the same characteristics, but some have tips that do not dry easily even after long working hours, and are suitable for marking during shipping and inspection. They are suited to writing materials with a wide range of applications such as plastic, metal, glass, and wood. The whiteboard type is suitable for writing where there is a whiteboard, such as in conference rooms or factories, and there are a disposable type and a cartridge type. There is also a knock type for which knocking allows the amount of ink to come out when the ink becomes thin. Check the writing location, pen type and pen tip thickness, etc. before selecting a marker.
Days to Ship
  • All
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    [Fine] Magic Ink EA765MJ-75A

      [Fine] Magic Ink EA765MJ-76A

        [Fine] Magic Ink EA765MJ-77A

        Brand

        ESCO

        ESCO

        ESCO

        Product Series

        [Fine] Magic Ink EA765MJ-75A

        [Fine] Magic Ink EA765MJ-76A

        [Fine] Magic Ink EA765MJ-77A

        Days to Ship 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more

        Loading...

        1. 1

        Related Categories to Markers