(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic & Protest by farmers around the Delhi NCR region, we are expecting an increase in the delivery lead time of our shipments due to domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Ballpoint Pens

Ballpoint pens are writing implements for writing characters and symbols on paper media. They have a small ball at the tip to which the internal ink adheres by rotation. Pressing the protrusion on the top of the ballpoint pen reveals the tip, and pressing it again retracts it inside. There are two main types of ink, oil-based and water-based. There are various features, such as a type that integrate multiple ink colors, a type that has superior quick drying, and a type that has low friction and feels light to write with. The ballpoint pen called Frixion has ink that becomes colorless at high temperatures, which allows content to be erased after being written, but this should not be used for documents or addresses that must not be erased. Most ballpoint pens have fixing clips, and models where these are movable can have even thick objects inserted.
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

Loading...

  1. 1

Related Categories to Ballpoint Pens