(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Thumbtacks/Pins

Pushpins/pins are used to temporarily hold small items. Pushpins are used to temporarily put paper and so on a wall or corkboard. They have a metal, plastic or wooden head and a needle, and hold paper by being pushed into a wall or board. Double thumbtacks with a metal head are a commonly used type of pushpins. They are also used for tacking when tracing. Adhesive tacks are also useful when attaching posters and so on to concrete walls and other surfaces where a needle cannot penetrate. These are made of cross-linked polyethylene foam, which is resistant to heat, and rarely degenerate and come off even when used outdoors in a place exposed to direct sunlight. A common type of pin is safety pins. They have a locking mechanism to keep them from falling, and the lock is colored for ease of identification.
Days to Ship
  • All
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type

    Snapin, Small 100 pcs No.2

    Brand

    VELOS

    Product Series

    Snapin, Small 100 pcs No.2

    Days to Ship 11 Day(s) or more
    Product TypeTack/Pin

    Loading...

    1. 1

    Related Categories to Thumbtacks/Pins