Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.

Terminal Blocks (Options, Others)

Terminal blocks (option/other) are parts used around terminal blocks and terminal blocks not classified in any other category. A stud type terminal block is a vertical terminal block that also have a role of maintaining the height in addition to relaying and branching bus bars. The suitable material of the thread section is brass when used as a conductor, and iron when used as a support. The wire-to-wire connection terminal block for high-voltage cables comes with a transparent insulated cover and features high visibility and high safety. Select a jumper for insulation suitable for the terminal block series. There are also check pins and a screwdriver for connection, and connection using a connection tool requires a force smaller than that required for connection using a normal screwdriver. There are various other products such as DIN rail mounting adapters and fixing brackets.
See more
See less