(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Anti-Surge Noise Product

Surge/noise prevention parts are for preventing surge and noise that cause circuit part damage and malfunctions. Surge/noise prevention parts include spark killers, surge protectors and surge suppressors. A spark killer has a structure where a capacitor and resistor are connected in a series, and is used to protect against reverse voltage surges caused by an inductor and sparks generated between switch contacts. Spark killers compliant with the main international safety standards are also available, enabling use in devices that are exported. The marks for the certified safety standards are printed on the package surface. Surge protectors are components that prevent inductive lightning from the AC power supply. Its circuits are comprised of metal oxide varistors and GDT, and a feature is its fast response to sudden rising at startup. Single-phase and three-phase power supply types are available, which can be used in a wide range of devices such as NC lathes, machine tools and industrial equipment.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Spark Killer CR Series

    Spark Killer CR Series

    OKAYAELEC

    Okaya Electric Industry's rating AC250 formed vinyl cord type is easy to install.

    [Features]
    · General purpose type for 250Vac line.
    · Easy installation tubular shape

    From: ₹ 576.82
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Spark Killer S/SB Series

    Spark Killer S/SB Series

    OKAYAELEC

    Okaya Electric Industries rating AC150 Acquisition of safety standards for major countries

    [Features]
    · 100Vac line specific
    · General-purpose small-size type

    From: ₹ 128.57
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Spark Killer CR Series

        You can add up to 6 items per a category to the compare list.

        Spark Killer S/SB Series
          Brand

          OKAYAELEC

          OKAYAELEC

          Product Series

          Spark Killer CR Series

          Spark Killer S/SB Series

          From

          ₹ 576.82

          ₹ 128.57

          Days to Ship 5 Day(s) or more 5 Day(s) or more

          Loading...

          1. 1

          Related Categories to Anti-Surge Noise Product

          X
          whatsapp-qr whatsapp-icon