(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
UPS (optional / other) is a peripheral device used for UPS power supply, such as a replacement battery for UPS, expansion multi-board, battery module, etc. In addition, there is an automatic reboot device that can remotely control the power supply and turn on the power supply only when necessary. In addition, th
UPS (optional / other) is a peripheral device used for UPS power supply, such as a replacement battery for UPS, expansion multi-board, battery module, etc. In addition, there is an automatic reboot device that can remotely control the power supply and turn on the power supply only when necessary. In addition, there are also brackets and parts such as rack mounting units, channel bases for bottom mounting, auxiliary rails for racks, etc. The types vary widely and the applications are completely different, so it is necessary to select them according to the environment and application. Management software not only performs a graceful system shutdown, but also minimizes data loss in the event of a power outage. In addition, some devices can monitor not only one device but also multiple devices at the same time.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 items
You can add up to 6 items per a category to the compare list.
UPS, BU/BA Series Related Products, Replacement Battery Unit
OMRON
[Specifications]·Replacement battery for maintenance. ·Supports hot-swap
Type |
---|
A Battery |
From: ₹ 35,550.95 |
---|
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Specifications]·Replacement fan for OMRON UPS models. ·Please select according to supported models.
Type |
---|
Replacement Fan |
From: ₹ 11,596.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UPS, BY/X Series Related Products, Replacement Battery Unit
OMRON
Replacement battery for maintenance.
Type |
---|
A Battery |
From: ₹ 11,722.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UPS Options: Mounting Brackets
OMRON
[Specifications]·Optional mounting brackets for OMRON UPS models. ·Please select based on the application.
Type |
---|
Mounting Bracket / Mounting Unit |
From: ₹ 3,083.64 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UPS Related Products: AC-Stabilized Power Supply Unit (CVCF)
OMRON
It is equipped with asynchronous mode with a wider input frequency range.
AC-stabilized power supply unit which secures a stable power supply in locations with a poor power supply environment.
[Features]
・ It supports a wide input voltage range (Input voltage range is 75 to 143 V)
・ Asynchronous frequency operation is possible (Input frequency range in asynchronous mode is 40 to 70 Hz)
・ 4 types of 100 V system (100 V / 110 V / 115 V / 120 V) can be output
・ It is equipped with a bypass function that can continue power supply even in the unlikely event of an uncontrollable failure
・ Easy to install and carry because it is compact and lightweight and can be placed horizontally/vertically
Type |
---|
AC Stabilizing Power Supply Unit |
From: ₹ 131,593.58 |
---|
Days to Ship: 34 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UPS, BU Series, Battery Unit For Expansion
OMRON
[Specifications]·The backup time can be extended with additional batteries. ·Number of expandable units: 1 to 6
Type |
---|
A Battery |
From: ₹ 135,326.47 |
---|
Days to Ship: 34 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 31,547.07 |
---|
Days to Ship: 34 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Specifications]·Optional cable for OMRON UPS models. ·Please select based on the application.
Type |
---|
Cable |
From: ₹ 5,851.18 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UPS Options: Contact Signal Input/Output Card
OMRON
UPS and connected equipment can be controlled using backup signal output (BU), battery low (BL), and backup power supply stop signal (BS), etc.
Type |
---|
Network Guard / Option Board |
From: ₹ 12,613.02 |
---|
Days to Ship: 34 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
Product Series | UPS, BU/BA Series Related Products, Replacement Battery Unit | UPS Related Products: AC-Stabilized Power Supply Unit (CVCF) | |||||||
From | ₹ 35,550.95 | ₹ 11,596.82 | ₹ 11,722.25 | ₹ 3,083.64 | ₹ 131,593.58 | ₹ 135,326.47 | ₹ 31,547.07 | ₹ 5,851.18 | ₹ 12,613.02 |
Days to Ship | 16 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 34 Day(s) or more | 34 Day(s) or more | 34 Day(s) or more | 6 Day(s) or more | 34 Day(s) or more |
Type | A Battery | Replacement Fan | A Battery | Mounting Bracket / Mounting Unit | AC Stabilizing Power Supply Unit | A Battery | A Battery | Cable | Network Guard / Option Board |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy