SPD / arrestors (lightning arrestor) (option / other) are related parts and options used for SPD / arrestors such as LED lighting power supply, surge counters, SPD external separators, etc. Some LED power supplies can connect up to 50 arrestors. Non-powered surge counters do not require a power supply battery and can be mounted on a DIN rail or with screw mounts. The number of surge intrusions can be counted, and the count can be easily reset with the count reset terminal. By using the SPD external separator in combination with each power supply SPD, short-circuit currents can be cut off. The SPD / arrestor (lightning arrestor) (option / others) also has accessories such as a connecting bar that can connect up to 10 units with one unit.