(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
13 items
You can add up to 6 items per a category to the compare list.
OMRON
A compact slim power relay for output applications such as PCs (programmable controllers) and temperature controllers.
[Features]
・ Floor area reduced by approximately 45% for high-density mounting ( Width 6.5-mm × length 17.5-mm × height 12.5 mm)
・ Small size but can open and close 5 A (250 V AC, 30 V DC)
・ High durability that can be opened and closed 300,000 times at 2 A (250 V AC, 30 V DC)
[Applications]
・ It is used to open and close loads of 3 A or more, and is used in home appliances, various factory automation equipment, industrial equipment, housing equipment, etc.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | NA | For Circuit Boards | 5 | 5 ~ 24 | - | UL / TUV / CSA | 12.5 | 6.5 | 18.5 |
From: ₹ 264.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
· Boasts a power consumption of just 98mW and high level of sensitivity (G6B-1114P-US, G6B-1174P-US).
· Highly insulated with a withstand voltage of AC3,000V (impulse withstand voltage of 6kV) between coil-contacts.
· Employs stick wrapping in view of use with automated product lines.
· The standard type is UL508 and CSA standard certified.
· SEV standard-certified products also available.
· The series also includes types with FD contacts (AgSnln) which are suitable for loads that generate surge voltages
· (inductive loads and capacitative loads, etc).
· The series includes types that support ultrasonic cleaning.
· The series includes types with built-in operational display lights + surge absorbing diodes.
· The series also includes two pole types.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ Other | Available / NA | Socket / plug-in / For Circuit Boards | 5 ~ 8 | 5 ~ 24 | - | UL / TUV / CSA | 10 ~ 15 | 10 ~ 11 | 20 ~ 20.2 |
From: ₹ 257.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Terminal Relay - G6B-4□□ND Relay for Replacement
OMRON
Replacement Relay for G6B-4□□ND Terminal Relay
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | NA | For Circuit Boards | 8 | 24 | - | UL / CSA | 10 | 10 | 20 |
From: ₹ 279.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· A small, single pole power relay with 80A input, energization, and 20A shutoff.
· Achieves motor load switching with an input current of 80A, energization, and a shutoff current 20A.
· Offers high capacity switching and high durability despite its small size.
· Guarantees clearance compliant with UL and CSA air conditioning standards.
· A highly insulated structure which produces little noise.
· The standard product features an anti-flux structure.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | - | For Circuit Boards | 20 | 12 ~ 24 | - | UL / CSA | 23.5 ~ 26.8 | 30.5 | 16 |
From: ₹ 333.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
10 A cubic type 1-pole power relay.
[Features]
・ Operating ambient temperature 85°C
・ UL CLASS B compatible as standard
・ UL, CSA, EN standard acquisition, Electrical Appliances and Materials Safety Act of Japan (300 V or less) compliant
[Applications]
・ Ideal for a wide range of applications such as home appliances, office equipment, and vending machines
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1c | - | For Circuit Boards | 8 | 5 ~ 12 | - | - | 19 | 22.5 | 16.5 |
From: ₹ 187.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· The best-selling G2R type.
· A single pole 10A or two pole 5 A general purpose power relay.
· A safety-focused design with a withstand voltage of 5,000V between coil-contacts, and a surge resistance of 10,000V.
· Both AC and DC operating coil types available.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ 2c | NA | For Circuit Boards / Tab Terminal | 4 ~ 16 | 5 ~ 24 | 100/110 ~ 200/220 | UL / TUV / CSA | 25.5 ~ 29.5 | 13 ~ 45 | 13 ~ 45 |
From: ₹ 222.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· 1a contact: 10A, 1a1b contacts: 8A. small and high capacity.
· 1a contact: 10A, 1a1b contacts 8 A. For power supply switching and output when space saving measures are needed.
· Now even smaller with a height of 10 mm, a width of 20 mm, and a length of 15 mm.
· Boasts a low power consumption of 200mW and high sensitivity.
· The standard type is UL508 and CSA standard certified.
· The series also includes types that support ultrasonic cleaning.
· Dedicated P6C socket type also available.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ Other | - | For Circuit Boards | 8 ~ 10 | 5 ~ 24 | - | - | 10 | 20 | 15 |
From: ₹ 264.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Terminal Relay - G6B-4CB - Relay for Replacement
OMRON
Replacement Relay for G6B-4CB Terminal Relay
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | NA | For Circuit Boards | 5 | 24 | - | UL / CSA | 15 | 11 | 20 |
From: ₹ 361.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
A low-profile power relay with a height of just 15.7 mm, enabling it to be incorporated into small-sized equipment.
[Features]
· 1-pole, 2-pole and high-capacity types are available.
· High sensitivity with a power consumption of 400 mW.
· A highly insulated type with an impact withstand voltage of 10 kV and a minimum 8 mm insulation distance between the coil and contacts.
· Ambient operating temperature of -40 to 85°C.
· Complies with VDE standards as standard.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ 2c | NA | For Circuit Boards | 5 ~ 16 | 5 ~ 24 | - | UL / CSA | 15.7 | 29 | 12.7 |
From: ₹ 227.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· A small single pole 10A switching power relay.
· Small 1a/1c contact relay.
· High performance switching. Able to support various loads.
· Despite its small size, it guarantees an impulse withstand voltage of 8kV (between coil-contacts).
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | - | For Circuit Boards | 3 | 12 | - | - | 15.8 | 20.3 | 10.3 |
From: ₹ 144.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
For power supply switching at an impulse voltage of 10kV, and a withstand voltage of 4kV.
[Features]
· Fully separated between the input and output (between coil-contacts), providing 10,000V impulse withstand voltage.
· Features at least 8 mm insulation clearance between coil-contacts in compliance with VDE standard C/250. Has a withstand voltage of AC4,000V or higher in compliance with compliant with the Act on Product Safety of Electrical Appliances and Materials. Standard models are UL standard 508 and CSA standard certified.
· VDE certified products also available.
· The 1a type (TV-8) and 2a type (TV-5) both conform to TV ratings.
· Products with support for full-wave rectification also available.
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ 2a | - | For Circuit Boards | 10 ~ 15 | 12 ~ 24 | - | - | 30.5 | 30.5 | 19.5 |
From: ₹ 318.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· A flat power relay for 10A/15A load switching.
· For home electronic heater switches and for outputs from industrial equipment.
· Now even smaller with a height of 11 mm, a width of 22 mm, and a length of 16 mm.
· The series also includes types with high sensitivity and a power consumption of just 150mW.
· UL and CSA standard certified.
· The series also includes sealed plastic types.
· The series also includes tab terminal types (load connection terminal #187).
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a | - | For Circuit Boards | 10 | 5 ~ 12 | - | - | 11 | 22 | 16 |
From: ₹ 240.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
A compact power relay that opens and closes 1 pole 8 A.
[Features]
・ Low-profile with a height of 15 mm (Approximately 60% of the manufacturer type G2R)
・ Despite its small size, it can open and close 250 V AC and 8 A
・ High sensitivity with power consumption of 220 mW
・ High insulation with an insulation distance of 8 mm and a impact-resistant voltage of 10 kV between one coil contact
・ Operating range temperature satisfies 85°C
・ Obtained VDE standard as a standard product
[Applications]
・ For use in communication equipment, office equipment, test and measuring instrument, disaster prevention and crime prevention equipment, security equipment, etc.
・ Mounted on a PCB and used in control equipment and a wide range of applications
Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC)(A) | Coil rated voltage (DC)(V) | Coil rated voltage (AC)(V) | Representative Standard | Dimension height(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|---|
Power | 1a ~ 1c | - | For Circuit Boards | 5 | 24 | - | - | 15 | 28.5 | 10 |
From: ₹ 289.00 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Application |
Contact Configuration |
Latch function |
Terminal shape |
Contact rated current (minimum value for AC and DC)(A) |
Coil rated voltage (DC)(V) |
Coil rated voltage (AC)(V) |
Representative Standard |
Dimension height(mm) |
Dimension width(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
Product Series | |||||||||||||
From | ₹ 264.00 | ₹ 257.00 | ₹ 279.00 | ₹ 333.00 | ₹ 187.00 | ₹ 222.00 | ₹ 264.00 | ₹ 361.00 | ₹ 227.00 | ₹ 144.00 | ₹ 318.00 | ₹ 240.00 | ₹ 289.00 |
Days to Ship | Same day or more | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day |
Application | Power | Power | Power | Power | Power | Power | Power | Power | Power | Power | Power | Power | Power |
Contact Configuration | 1a | 1a ~ Other | 1a | 1a | 1c | 1a ~ 2c | 1a ~ Other | 1a | 1a ~ 2c | 1a | 1a ~ 2a | 1a | 1a ~ 1c |
Latch function | NA | Available / NA | NA | - | - | NA | - | NA | NA | - | - | - | - |
Terminal shape | For Circuit Boards | Socket / plug-in / For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards / Tab Terminal | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 5 | 5 ~ 8 | 8 | 20 | 8 | 4 ~ 16 | 8 ~ 10 | 5 | 5 ~ 16 | 3 | 10 ~ 15 | 10 | 5 |
Coil rated voltage (DC)(V) | 5 ~ 24 | 5 ~ 24 | 24 | 12 ~ 24 | 5 ~ 12 | 5 ~ 24 | 5 ~ 24 | 24 | 5 ~ 24 | 12 | 12 ~ 24 | 5 ~ 12 | 24 |
Coil rated voltage (AC)(V) | - | - | - | - | - | 100/110 ~ 200/220 | - | - | - | - | - | - | - |
Representative Standard | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / CSA | - | UL / TUV / CSA | - | UL / CSA | UL / CSA | - | - | - | - |
Dimension height(mm) | 12.5 | 10 ~ 15 | 10 | 23.5 ~ 26.8 | 19 | 25.5 ~ 29.5 | 10 | 15 | 15.7 | 15.8 | 30.5 | 11 | 15 |
Dimension width(mm) | 6.5 | 10 ~ 11 | 10 | 30.5 | 22.5 | 13 ~ 45 | 20 | 11 | 29 | 20.3 | 30.5 | 22 | 28.5 |
Dimension depth(mm) | 18.5 | 20 ~ 20.2 | 20 | 16 | 16.5 | 13 ~ 45 | 15 | 20 | 12.7 | 10.3 | 19.5 | 16 | 10 |