Antistatic products and anti-particulate products are devices and supplies used as countermeasures against static electricity or dust. In environments where electrical components and devices are handled, measures to prevent static electricity are indispensable in order to prevent damage to the components and adhesion of dust. Antistatic measures can be taken by using a conductive sponge when storing parts or by using an antistatic mat on a floor or table. In addition, dust has a large harmful effect on health, and it is necessary to reduce the amount and density of dust to prevent workers from inhaling dust. Therefore, create an environment in which workers are not exposed to dust by using dust removal devices such as dust collectors and laminar flow cabinets. In addition, it is necessary to periodically check dust removal devices and replace parts as necessary.