(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·A wide range of standard HDDs in various sizes · Checked to work with the "BBC series" of PCs manufactured by MISUMI
Type | Size | Capacity | Number Of Rotations(rpm) | Interface | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|
HDD | 3.5-inch | 320GB or higher to 640GB or lower / 1TB or higher to 3TB or lower | - | Serial ATA | - | - | - | - |
From: ₹ 15,204.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRANSCEND
M.22280 SATA-III SSD with high durability and high quality MLC NAND chip for industrial equipment.
[Features]
・ High-quality MLC NAND is used, so it has a longer lifespan than general commercial SSDs
・ High performance model with DRAM cache for high speed data writing
・ M.2, SATA standard
・ Equipped with BCH code hardware ECC (60 bit / 1 KByte error correction)
・ Global wear leveling adopted/built-in block management function
・ DEVSLP function support
・ Write protect function/hardware purge [Available as an option]
・ Power failure countermeasure function support: Minimize data loss during power interruption
[Applications]
・ Ideal not only for embedded PC but also office PC
・ Suitable for applications with limited space such as tablet PCs and low-profile servers
Type | Size | Capacity | Number Of Rotations(rpm) | Interface | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|
SSD | Other | 1TB or higher to 3TB or lower | - | Other | - | 3.58 | 22 | 80 |
From: ₹ 97,957.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Transcend USB3.1 M.2 SSD External Case TS-CM80S
TRANSCEND
[Product Features] Compatible with Type 2242/2260/2280
[Product features] Can be used with platforms featuring a USB Type-A or Type-C port
[Connection interface] USB 3.1 Gen 1
[Size] 120.16 mm × 33.6 mm × 7.5 mm
[Weight] 41 g
[SATA interface] SATA III 6 Gb/s
[Connection interface] USB 3.1 Gen 1
Type | Size | Capacity | Number Of Rotations(rpm) | Interface | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|
SSD | - | - | - | - | CE | 120.16 | 33.6 | 7.5 |
From: ₹ 3,199.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WESTERNDIGITAL
・ WD Blue
・ 3.5 inch
・ 7,200 rmp
・500GB[WD5000AZLX・WD5000AZRZ-RT]
・1TB[WD10EZEX・WD10EZRZ-RT]
・2TB[WD20EZAZ]
・3TB[WD30EZRZ-RT]
・4TB[WD40EZRZ-RT2]
・6TB[WD60EZAZ]
Type | Size | Capacity | Number Of Rotations(rpm) | Interface | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|
HDD | 3.5-inch | 1TB or higher to 3TB or lower | 7200 | - | - | - | - | - |
From: ₹ 7,037.88 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Size |
Capacity |
Number Of Rotations(rpm) |
Interface |
Representative Standard |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | TRANSCEND | TRANSCEND | WESTERNDIGITAL |
Product Series | ||||
From | ₹ 15,204.00 | ₹ 97,957.25 | ₹ 3,199.29 | ₹ 7,037.88 |
Days to Ship | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more |
Type | HDD | SSD | SSD | HDD |
Size | 3.5-inch | Other | - | 3.5-inch |
Capacity | 320GB or higher to 640GB or lower / 1TB or higher to 3TB or lower | 1TB or higher to 3TB or lower | - | 1TB or higher to 3TB or lower |
Number Of Rotations(rpm) | - | - | - | 7200 |
Interface | Serial ATA | Other | - | - |
Representative Standard | - | - | CE | - |
Dimension vertical(mm) | - | 3.58 | 120.16 | - |
Dimension width(mm) | - | 22 | 33.6 | - |
Dimension depth(mm) | - | 80 | 7.5 | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy