(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
PC parts are various components that comprise a computer. "PC parts" refer to the internal components of the computer such as the CPU, which is the "brains" of the computer, HDD/SSD storage, memory, PC power supply, and other more. They also include, in addition to internal components, displays, keyb
PC parts are various components that comprise a computer. "PC parts" refer to the internal components of the computer such as the CPU, which is the "brains" of the computer, HDD/SSD storage, memory, PC power supply, and other more. They also include, in addition to internal components, displays, keyboards, mice, external drives and other devices that connect to and are attached to the main computer unit. Recording media used in combination with computers, such as USB memory sticks, SD cards, memory cards and DVD-R are also included. PC parts include a vast variety of products in various materials, shapes and sizes. Some PC parts can be used more or less universally, such as mice and USB stick memory, while others need to be checked for compatibility standards, such as power supply units and hard drives.