(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
26 items
You can add up to 6 items per a category to the compare list.
Flexible Plaster Allowance Box
MIRAI INDUSTRY
It is used for joint alignment when attaching equipment to tiled walls.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 2,529.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)
MIRAI INDUSTRY
[Features]
・ This is convenient. The cover can be slid according to the height of the jointing part.
・ It can be attached after jointing. (easy to work with)
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 146.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Outlet Box for Lightweight Partitions
MIRAI INDUSTRY
[Features]
・ It can be fixed to a light gauge steel studs by the side fixed base.
・ Firmly fixed to the ceiling joist receiver inside the double ceiling. (There is a groove on the back of the box for ceiling joist receiver. )
· Knockouts can be removed using a screwdriver. (A new shape that makes it easy to remove the side knockouts. )
· Compatible with flush cover (single-action type).
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 369.08 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ Since diagonal piping is possible, the piping work is easy.
・ Pipes can be laid away from rebars.
・ The CB diagonal back plate can be removed simply by loosening the screws.
· Knockouts can be removed using a screwdriver.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 713.14 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts)
MIRAI INDUSTRY
[Features]
・ Ideal for mounting on hanging bolts such as in double ceilings.
・ One-touch installation to the hanging bolt. All you have to do is insert the tabs into the bolts.
・ It is a type that can open and close the cover.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 256.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ Ideal for mounting on hanging bolts such as in a double ceiling.
・ It can be attached to either 3/8 or 4/8 inch bolts.
・ Deep type with sufficient wiring space.
・ Single-action installation on the base.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 468.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Statlet Box (With Heat Insulation Cover)
MIRAI INDUSTRY
[Features]
・ It is a product with OF-MA-1 and heat insulating material bonded.
· With knockouts. The connector can be easily installed by punching the knock from the top of the heat insulating cover with a hammer.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 591.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover)
MIRAI INDUSTRY
[Features]
・ No plaster ring required. Wiring equipment can be directly attached.
・ It can be easily attached to a light gauge steel partition. (Mirai Industry adjustable fixed bar and swivel bar can be installed easily and securely. )
・ 1-gang outlet box with blank cover. It can be used for two by removing the blank cover.
· Knockouts can be removed using a screwdriver.
· Break-off magnets removed from EG slide boxes can be mounted. (It can be used for a new construction method where a box hole can be opened with a hole saw. )
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 352.99 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ The entire surface of inside the box is flat, the nut position is low, and the opening can be done easily by using a drywall saw.
・ If you attach a magnet, you can easily open the box hole with a hole saw.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 136.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Statlet Box (Insulation Cover With 4 mm Bar)
MIRAI INDUSTRY
This is a product with a 4 mm bar attached to the OF-MA-1D to prevent the box from tilting.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 810.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Large Slide TL Box (for 2 pcs.)
MIRAI INDUSTRY
[Features]
・ 4 size 22 corrugated pipes (CD/PF/TL flexible) can be arranged side by side.
* Corrugated pipes of sizes 14 and 16 can be connected by using the conversion adapter (4 sets).
・ Since there is a blank part, there is a large wiring space and it is easy to wire LAN cables.
・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 788.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
Since there is a blank part, the wiring space is large and it is easy to wire LAN cables.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 584.68 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ It can be used for terminals for telephone, TV, intercom, chime, etc., and junction boxes.
・ You can connect firmly just by inserting it with the tab of the receiving port.
・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 477.43 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ It is used in a narrow double ceiling.
・ It can be attached from the outside with nails or screws.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 400.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ The box level can be adjusted with the piping connected.
・ The adjustment range can be changed by replacing the bolt.
・ The box knock can be opened with a screwdriver.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 524.76 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Temporary Box for Outdoor Power
MIRAI INDUSTRY
·MIRAI INDUSTRY CO.,LTD. aluminum/plastic box Temporary box for outdoor power.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 74,801.12 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit)
MIRAI INDUSTRY
·MIRAI INDUSTRY CO.,LTD. Temporary box for outdoor power (for main circuit and relay circuit) ·Ideal for main power supply or relay circuit at construction sites.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 60,867.41 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Temporary Cabinet Box for Outdoor Power
MIRAI INDUSTRY
MIRAI INDUSTRY CO.,LTD., aluminum/plastic box, temporary cabinet enclosure for outdoor power.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 75,766.82 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ A slide box that can be used on both sides.
・ It can be installed even on thin walls where conventional boxes could not be installed back to back. (Suitable for wall thickness of 60 mm or more)
・ The bottom (partition) knockouts can be punched out.
・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 350.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ A slide box for lighting equipment.
・ Since the equipment mounting pitch is 66.7 mm, the cutout can be small.
・ There are mounting holes for the insulator so that the center of the insulator is at the center of the box.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 236.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
・ It can be attached away from the pole by the thickness of the wooden bar or mortar (2 steps of 12 mm and 15 mm).
・ If you attach a magnet, you can easily make a box hole with a hole saw.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 312.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
It is a slide box in which box hole can be cut with an SB hole saw.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 262.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Octagonal Concrete Box (With Heat Insulation Cover)
MIRAI INDUSTRY
[Features]
・ This product has 8CB-75 N with heat insulating material bonded.
· With knockouts. You can easily attach the connector by punching the knock to be used from above the heat insulating cover with a hammer.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 992.47 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
· The anchoring base on the side makes it easy to fix to wall studs.
* Please use an steel flat plaster ring.
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 1,370.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
[Features]
· The anchoring base on the side makes it easy to fix to wall studs.
* Please use the flat plaster ring. (Single-action type cannot be used. )
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 980.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Concrete Wall Switch Box With Plastic Plaster Ring
MIRAI INDUSTRY
[Features]
・ Includes 3/8 inch Stat and plaster ring.
・ It is electroplated.
・ With side nail holes (screw holes).
Material | Protection Function (Environmental Resistance) | Representative Standard | Circuit Board / Interior Panel | Installation | Hole Machining Compatible | Shape |
---|---|---|---|---|---|---|
Resin | N/A | N/A | N/A | Unspecified | Not Compatible | Unspecified |
From: ₹ 475.29 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Material |
Protection Function (Environmental Resistance) |
Representative Standard |
Circuit Board / Interior Panel |
Installation |
Hole Machining Compatible |
Shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY |
Product Series | Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type) | Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts) | Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover) | Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit) | ||||||||||||||||||||||
From | ₹ 2,529.60 | ₹ 146.00 | ₹ 369.08 | ₹ 713.14 | ₹ 256.00 | ₹ 468.00 | ₹ 591.00 | ₹ 352.99 | ₹ 136.00 | ₹ 810.00 | ₹ 788.00 | ₹ 584.68 | ₹ 477.43 | ₹ 400.60 | ₹ 524.76 | ₹ 74,801.12 | ₹ 60,867.41 | ₹ 75,766.82 | ₹ 350.00 | ₹ 236.00 | ₹ 312.00 | ₹ 262.22 | ₹ 992.47 | ₹ 1,370.40 | ₹ 980.02 | ₹ 475.29 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Material | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin |
Protection Function (Environmental Resistance) | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
Representative Standard | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
Circuit Board / Interior Panel | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
Installation | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified |
Hole Machining Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible | Not Compatible |
Shape | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified | Unspecified |