(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Switch Boxes

Switch Boxes products from the Electrical & Controls category can be selected based on many product specifications, such as Material, Dimension width W, Dimension vertical H, Dimension depth D, Protection function (environmentally resistant). The recommended brands for Switch Boxes are OMRON, PATLITE (KASUGA). The products of Switch Boxes are offered in a total of 2 items and the product details can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Switch Control Box

    Switch Control Box

    OMRON

    This is a one-hole yellow resin control box (for emergency stop). Contact the manufacturer for 2-hole or 3-hole control boxes. A22E switch units, mounting bases, connectors, and lock plates can be used.

    Material Dimension width W(mm) Dimension vertical H(mm) Dimension depth D(mm) Protection function (environmentally resistant) Intermediate plate Installation
    - - - - - - -
    From: ₹ 1,381.00
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    BXA Series Metal Control Box (Enclosed Type)

    BXA Series Metal Control Box (Enclosed Type)

    PATLITE (KASUGA)

    [Features]
    · The BXA Series is a product family of metal control boxes with IP40 (enclosed type) protective structure.
    · Sturdy steel plate control boxes.
    · The BXA Series consists of holed types with mounting holes and non-holed types with flexible panel cutting layout.
    · There are 5 types of holed type control boxes with 1 to 6 mounting holes.
    · Non-holed type control boxes have the same external shape as these 5 types except without holes.
    · Holed types are also available with 4 types of mounting hole sizes (16 mm, 22 mm, 25 mm and 30 mm).
    [Applications]
    · Various units such as pilot lamps and control switches can be assembled in to create your own control box.

    CAD :
    2D
    Material Dimension width W(mm) Dimension vertical H(mm) Dimension depth D(mm) Protection function (environmentally resistant) Intermediate plate Installation
    Iron 80 100 92 IP40 Without Circuit Board Indoor
    From: ₹ 1,092.64
    Days to Ship: Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Material
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Protection function (environmentally resistant)
Intermediate plate
Installation

    You can add up to 6 items per a category to the compare list.

    Switch Control Box

        You can add up to 6 items per a category to the compare list.

        BXA Series Metal Control Box (Enclosed Type)
          Brand

          OMRON

          PATLITE (KASUGA)

          Product Series

          Switch Control Box

          BXA Series Metal Control Box (Enclosed Type)

          CAD
          • 2D
          From

          ₹ 1,381.00

          ₹ 1,092.64

          Days to Ship 6 Day(s) or more Same day
          Material-Iron
          Dimension width W(mm)-80
          Dimension vertical H(mm)-100
          Dimension depth D(mm)-92
          Protection function (environmentally resistant)-IP40
          Intermediate plate-Without Circuit Board
          Installation-Indoor

          Loading...

          1. 1

          Related Categories to Switch Boxes

          X
          whatsapp-qr whatsapp-icon