(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Signal Converters

A signal converter is a device that converts a signal measured and sent by a sensor into an industrial current signal. Converts analog signals into analog output signals, unifies, or insulates them. Converts measured data with variations such as temperature, pressure, flow rate, etc. into easy-to-use electrical signals and outputs them. The input analog signal is a continuously changing amount, but the output is a digital signal whose value changes by an integer multiple. There are various types of signal converters, such as sensor input converters that convert measured physical quantities into electrical signals, isolators that insulate input and output signals, characteristic converters that linearize output characteristics, etc. Input signals and output signals can be set freely using switches, dedicated software, etc.
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 23 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Isolation Converter (Isolator), WSP Series

    Isolation Converter (Isolator), WSP Series

    WATANABEDENKI

    Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.

    [Features]
    · Isolation voltage AC2000V.
    · Contributes to making device more compact because close mounting is possible with compact size.
    · Worldwide power supply compliance
    · Basic accuracy: ±0.1%, response time: 25ms
    · Plug-in type that works well for shortening the work period and maintenance.
    · CE compatible products

    Input Type Response Speed(ms) Conversion accuracy(%FS) Output type Number Of Inputs(Point) Number of Outputs(Point) Insulation Power Supply Standard Dimension length(mm) Dimension width(mm) Dimension thickness(mm)
    Current (AC/DC) / Voltage (AC/DC) / Thermocouple / Distribution / Pulse 0.12 ~ 500 ±0.1 ~ ±0.2 4–20 mA / 0–10 V / ±10 V / Other 1 ~ 2 1 ~ 2 Available DC10.8 to 26.4 ~ AC 100–240 CE 84 ~ 100 23 ~ 29.5 106.5 ~ 118
    From: ₹ 25,323.11
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra-thin Signal Converter - K3FP Series

    Ultra-thin Signal Converter - K3FP Series

    OMRON

    Ultra slim type signal transducer K3FP series

    [Features]
    · Lineup of ultra slim type and high-performance transducer classified by application.
    · Ultra slim size of 6.2 mm.
    · Close mounting contributes to making device more compact.
    · Easily wired and flexible with 8 terminal blocks.
    · Multi-range I/O provides flexibility for the desired signal format.
    · High-precision analog conversion with minimum current consumption.
    · Power supply batch connection and reduced wiring with power bridge.

    Input Type Response Speed(ms) Conversion accuracy(%FS) Output type Number Of Inputs(Point) Number of Outputs(Point) Insulation Power Supply Standard Dimension length(mm) Dimension width(mm) Dimension thickness(mm)
    Thermocouple / Pt (resistance temperature detector) / Other 3.5 ~ 400 ±0.1 ~ ±0.2 Other 1 1 ~ 2 Available VDC 12–24 CE / UL 102.5 93.1 6.2
    From: ₹ 16,564.43
    Days to Ship: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Ultra-Thin Analog Signal Converter (Thermocouple)

    Ultra-Thin Analog Signal Converter (Thermocouple)

    PHOENIX CONTACT

    [Features]
    ・ Configurable plug-in temperature converter, connect thermocouple
    ・ Configurable with DIP switch or software
    ・ Push-in type, standard configuration

    Input Type Response Speed(ms) Conversion accuracy(%FS) Output type Number Of Inputs(Point) Number of Outputs(Point) Insulation Power Supply Standard Dimension length(mm) Dimension width(mm) Dimension thickness(mm)
    - - - - - - - - - - - -
    From: ₹ 30,045.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Input Type
Response Speed(ms)
Conversion accuracy(%FS)
Output type
Number Of Inputs(Point)
Number of Outputs(Point)
Insulation
Power Supply
Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)

    You can add up to 6 items per a category to the compare list.

    Isolation Converter (Isolator), WSP Series

        You can add up to 6 items per a category to the compare list.

        Ultra-thin Signal Converter - K3FP Series

            You can add up to 6 items per a category to the compare list.

            Ultra-Thin Analog Signal Converter (Thermocouple)
              Brand

              WATANABEDENKI

              OMRON

              PHOENIX CONTACT

              Product Series

              Isolation Converter (Isolator), WSP Series

              Ultra-thin Signal Converter - K3FP Series

              Ultra-Thin Analog Signal Converter (Thermocouple)

              From

              ₹ 25,323.11

              ₹ 16,564.43

              ₹ 30,045.40

              Days to Ship 5 Day(s) or more Same day or more 5 Day(s) or more
              Input TypeCurrent (AC/DC) / Voltage (AC/DC) / Thermocouple / Distribution / PulseThermocouple / Pt (resistance temperature detector) / Other-
              Response Speed(ms)0.12 ~ 5003.5 ~ 400-
              Conversion accuracy(%FS)±0.1 ~ ±0.2±0.1 ~ ±0.2-
              Output type4–20 mA / 0–10 V / ±10 V / OtherOther-
              Number Of Inputs(Point)1 ~ 21-
              Number of Outputs(Point)1 ~ 21 ~ 2-
              InsulationAvailableAvailable-
              Power SupplyDC10.8 to 26.4 ~ AC 100–240VDC 12–24-
              StandardCECE / UL-
              Dimension length(mm)84 ~ 100102.5-
              Dimension width(mm)23 ~ 29.593.1-
              Dimension thickness(mm)106.5 ~ 1186.2-

              Loading...

              1. 1

              Related Categories to Signal Converters

              X
              whatsapp-qr whatsapp-icon