(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Routers / Access Points (Options, Others)

Some routers / access points (options / others) have items used by attaching them to routers or access points, etc. There are adapters that can project a screen on a handheld digital device by connecting to a wireless LAN access point on a large display such as an electronic blackboard, an antenna that supports long-distance or outdoor communication between factory locations, etc. Some outdoor antennas require mounting brackets to secure the antenna and coaxial cables for connection to the required length. In addition, there are sector antennas that provide a communication environment for specific indoor or outdoor areas as wireless LAN spots. Also, indoors where radio waves are difficult to reach due to obstructions, etc., can cover a wide area by using an indoor cable type antenna.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Access Point Dedicated AC Adapter for Corporate Users.

    Access Point Dedicated AC Adapter for Corporate Users.

    ELECOM

    A high-quality, highly reliable AC adapter that can be used in environments with temperatures of 0 to 40°C.
    [Features]
    ・ Dedicated AC adapter for WAB-M2133, WAB-I1750-PS, WAB-S1167-PS, WAB-S600-PS, WAB-S300
    [Applications]
    ・ As a backup in environments used in critical networks

    From: ₹ 6,019.65
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Access Point Dedicated AC Adapter for Corporate Users.
      Brand

      ELECOM

      Product Series

      Access Point Dedicated AC Adapter for Corporate Users.

      From

      ₹ 6,019.65

      Days to Ship 5 Day(s) or more

      Loading...

      1. 1

      Related Categories to Routers / Access Points (Options, Others)

      X
      whatsapp-qr whatsapp-icon