(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Counters (Options, Others)

The counter (option / other) is an accessory to be attached to the counter of the control device. The display unit is installed to prevent the bare counter from being scratched or dust entering. There are two types, single and multiple, so it is necessary to select the type according to the terminal arrangement. To fix

The counter (option / other) is an accessory to be attached to the counter of the control device. The display unit is installed to prevent the bare counter from being scratched or dust entering. There are two types, single and multiple, so it is necessary to select the type according to the terminal arrangement. To fix more than 4 units, there is a dedicated body fixing device. For digital tachometers, a soft cover can be used after installing the front panel. The soft cover deteriorates depending on the operating environment and hardens due to shrinkage, so it needs to be replaced periodically. However, it can be operated with water or oily hands and protects the product. There are kits for attaching clips, and there is a backlight model with an inhibit option.

CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Electron Counter (DIN 72 x 72) H7BX optional Part

        You can add up to 6 items per a category to the compare list.

        Total counter/Time counter (DIN72 × 36) H7HP Optional Part

            You can add up to 6 items per a category to the compare list.

            Multi counter/timer (DIN72×72) H8BM-R Optional part

                You can add up to 6 items per a category to the compare list.

                Digital Display Unit M7E Option

                    You can add up to 6 items per a category to the compare list.

                    Small Total Counter/Time Counter/Tachometer (DIN 48x24) H7E□-N Optional Part
                      Brand

                      OMRON

                      OMRON

                      OMRON

                      OMRON

                      OMRON

                      Product Series

                      Electron Counter (DIN 72 x 72) H7BX optional Part

                      Total counter/Time counter (DIN72 × 36) H7HP Optional Part

                      Multi counter/timer (DIN72×72) H8BM-R Optional part

                      Digital Display Unit M7E Option

                      Small Total Counter/Time Counter/Tachometer (DIN 48x24) H7E□-N Optional Part

                      From

                      ₹ 492.00

                      ₹ 228.00

                      ₹ 566.98

                      ₹ 293.00

                      ₹ 137.00

                      Days to Ship Same day or more Same day 5 Day(s) Same day or more Same day or more

                      Loading...

                      1. 1

                      Related Categories to Counters (Options, Others)

                      X
                      whatsapp-qr whatsapp-icon