(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
28 items
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Multiple time ranges and operational modes.
· DIN48 × 48 mm full multiple timer.
· Two types of AC / DC free power supply, drastically reducing the number of models in stock.
· Can deal with a variety of applications with eight operational modes (11 pin type) or five operational modes (8 pin type).
· An economical design with reduced power consumption.
· 0 Setting instantaneous output which facilitates sequence check.
· Socket (type P3G-08) attached, 75 mm neck-down short barrel type (Type H3CR-A8EAC100 to 240V/DC100 to 125V).
· PNP input types are also available in the lineup.
· UL, CSA, NK, LR, CCC acquired, EN61812-1 compatible, corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | - | 0.05s to 300h ~ 0.1s to 600h | AC/DC | Relay / Transistor | CE / UL / CCC / CSA | 48 | 48 | 52.3 |
From: ₹ 2,088.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Even easier to view and easier to use.
· The no. 1 digital timer has advanced further.
· Basic functions, 59 mm deep (terminal platform AC24V/DC12 to 24V type) ultra short barrel body.
· High visibility using 12 mm high alphanumerics (four digit type).
· Switch-over possible between three colors (red / green / orange) of alphanumerics (first display).
· The power source circuit and the input circuit are completely isolated, safe/worry free.
· Newly incorporates a "set value limit function" and "output iterations counter function."
· The front part can be white or light gray.
· Series addition with instantaneous connection.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Liquid Crystal | Other | 0.001s to 9999h ~ 0.01s to 9999.99h | AC/DC / AC-dedicated / Dedicated to DC | Relay / Transistor | - | 48 ~ 58 | 48 | 59 ~ 100 |
From: ₹ 6,292.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Ultra-small timer for use in sequence control incorporating a dedicated IC.
· High precision with a repeat error of ±1% (including first time value).
· Recover time including recovery during operation is less than 100ms.
· Easy time setting using the large dial in common with the +- driver.
· Semi-multi power source voltages.
· A standard product which acquired UL, CSA standards.
· EN61812-1 Compatible, corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | - | 0.04 s to 0.5 s ~ 5.0s to 120s | AC-dedicated / Dedicated to DC | Relay | CE / UL / CCC / CSA | 52.6 | 28 | 21.5 |
From: ₹ 1,801.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Solid-state Timer H3CR-F / -G / -H
OMRON
[Features]
· A series based on twin timer, star delta timer.
· UL, CSA, LR, NK, CCC acquired, EN61812-1 compatible safe design.
· Compatible with the CE mark.
· Because the time units enable separate ON time and OFF time setting, combinations of long term ON or OFF and short time ON or OFF are possible.
· Product line-up with the two types of operational mode of start flicker ON and start flicker OFF.
· Power sources for any low voltage (AC24 to 48/DC12 to 48V), any high voltage (AC100 to 240V/DC100 to 125V).
· 24 types of time ranges can be selected from among 0.05 seconds to 300 hours.
· Instantaneous output of 0 setting is possible.
· Because there is instantaneous output by revolving the scale in the direction of 0, the checking of the sequence operation and the like is simple.
· UL, CSA, NK, LR, CCR acquired, EN61812-1 compatible.
· Corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Other | 0.05~12min ~ 0.4~120s | AC/DC / AC-dedicated / Dedicated to DC | Relay | - | 48 | 48 | 52.3 ~ 63.7 |
From: ₹ 3,726.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Type H3Y and implements multiple time ranges and multiple operational modes in the same shape.
· Moreover, compatible with the EN standard.
· Implements multiple time ranges and operational modes.
· Semi-multi power source voltages.
· Type MY power relay and pin compatible.
· A small scale UL contributing to space saving. CSA standard acquired.
· EN61812-1 compatible, corresponds to the CE mark.
· Can deal with multiple time ranges with switch-over between four ranges.
· Can deal with four roles of multi-operational modes in one apparatus.
· Type MY relay and terminal compatible.
· Compatible with the EN standard, so OK for export to Europe.
· Deals with reducing inventory volumes by semi-multi power voltage compatibility.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | - | 0.1 min – 10 h ~ 0.1s to 10m | AC-dedicated / Dedicated to DC | Relay | CE / UL / CCC / CSA | 28 | 21.5 | 52.6 |
From: ₹ 2,163.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Total counter/Time counter (DIN48 × 24) H7GP
OMRON
[Features]
· Easy to view IP66 oil-resistant level water resistance, and oil resistance DIN48 × 24 size total counter / time counter.
· By employing a negative type alphanumeric height of 8.5 mm LCD and red colored LED with back-light, a similar high visibility to LED implements low power consumption.
· By using an integrated front part and casing and oil resistant parts materials, IP66 oil resistant NEMA4.
· Implements a short barrel shape with a neck-down length of 80 mm.
· Flip switches NPN and PNP to deal with each input mode.
· Can be both externally reset and manually reset.
· With a finger safe terminal block cover for protection against electric shocks, which conforms to VDE0106Part100.
· Safety standard UL, CSA acquired.
· EMC (EN61326) compatible, corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Other | Liquid Crystal | - | 0.1-99,999.9 h/1 s-99 h 59 min 59 s (switching by DIP switch) | AC-dedicated / Dedicated to DC | - | CE / UL / CSA | 24 | 48 | 80 |
From: ₹ 5,798.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· AC/DC power sources OK/8 operational functions.
· 0.1 seconds to 9990 hours implemented in one timer.
· The time elapsed display window is big and easy to see.
· Uses a free power source, supporting AC24 to 240V/DC12 to 240V.
· Moreover, the polarity instruction for the DC specification is unnecessary.
· Eight operation functions can be selected using the switch operation function switch.
· Multiple time specification implemented from 0.1 seconds to 9990 hours by use of a combination of time setting switch and the time units switch.
· All kinds of external signal input functions enabled.
· Can be connected to all kinds of non-contact point apparatus.
· UL, CSA standard acquired.
· Compatible with EMC standards (EN61812-1).
· Corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Liquid Crystal | Other | 0.1s to 9990h | AC/DC / AC-dedicated / Dedicated to DC | Relay | - | 48 | 48 | 63.7 |
From: ₹ 3,769.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Unbeatable ease-of-use combined with economy.
[Features]
· Changing each digit up/down is a simple operation with a see-saw key.
· Simplified "digitization" of an analog timer.
· Timer, twin timer implement in one apparatus.
· Power source circuit and input circuit are isolated from each other in the timer.
· An upper limit of the setting value can be set, preventing mis-operation by the output apparatus due to erroneous setting.
· Contributes to estimation of lifetime of the timer and load with the output time counter.
· A line-up with an instantaneous connection point type.
· Water resistant/dust resistant structure (UL 508 Type 4X: IP66).
· Implements a key protect function.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Liquid Crystal | - | 0.001s to 9999h | AC/DC / AC-dedicated | Relay | CE / UL / CUL / CCC | 48 | 48 | 83.9 |
From: ₹ 4,377.15 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Improved ease of use and convenience; a new standard in timer switches.
· In addition to the weekly 2ch type, 4ch type a year-long series has also been added.
· Operability greatly improved by the use of an independent day-of-the-week key.
· Output of bank holidays and non-weekdays OFF enabled by a simple holiday setting function.
· It can also be set when the power supply is OFF.
· A simple test mode for program checks.
· UL/CSA, acquired the cheaper power law standard, suited to the EMC standard.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Other | Liquid Crystal | Panel / Other | Control cycle: year (1-min units) ~ Control cycle: 7-Day (1-min units) | AC-dedicated / Dedicated to DC | Relay | - | 72 ~ 96 | 72 | 49 ~ 58.5 |
From: ₹ 9,823.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· A complete series DIN48 × 48 mm of quartz timers.
· 9.999s, 99.99s, 999.9sd, 99min59s, 99h59min and wide time specifications.
· A type which counts time elapsed or remaining time, and contact or non-contact connection types can be selected in accordance with requirements.
· Power source freely selectable AC100 to 240V.
· The DC specification enables a free choice from 12 to 48V.
· UL and foreign standard CSA were acquired.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | LED | Other | 0.001s to 9.999s ~ 1s to 99min59s | AC-dedicated / Dedicated to DC | Relay / Transistor | - | 48 | 48 | 72.5 |
From: ₹ 8,427.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Dip timer H3FA
[Features]
· A timer for use on a PCB of contact / non-contact output type.
· Two types are provided for control output, with the contact output (1a, 1b) it is 3A (AC250V low resistance load), with the non-contact output there is a maximum of 150mA and high capacity.
· 1 sec./10 sec./1 min./10 min. (type A), 6 sec./60 sec./6 min./60 min. (type B) with four time types in one apparatus offering multiple functions.
· The time can be operated remotely by the connection to an external varistor.
· Completely washable.
· A small scale size enabling installation in a one-inch-pitch rack (length × width × height: 17.75 × 36.9 × 19.5 mm).
· UL/CSA acquired.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Other | Other | Other | 1 s – 10 min ~ 6 s – 60 min | Dedicated to DC | Relay / Transistor | UL / CSA | 17.75 | 36.9 | 19.5 |
From: ₹ 1,252.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
SUNAOELECTRIC
Calendar timer SSC
[Features]
· Small scale wiring relay type connector.
· Optimal for use in a tight space because of the two- and three-pole connector for use in a small scale relay with a contact tab size of 025 and a contact pitch of 2.5 mm.
· An easy-to-handle connector whose main unit is smaller both vertically and horizontally and may be used to connect to another connector through a small hole.
· A mechanical lock structure which strongly resists vibration and tension.
· A mechanical lock structure which strongly resists vibration and tension to achieve a secure fit.
· Moreover, the lock lever part of the socket housing has panels on either side which strongly resists deformation or breakage by outside forces.
· A key shape which prevents reverse insertion and rotation.
· The fitting part comes in shape with a key attached, which not only prevents reverse insertion, but also prevents rotation when being fitted.
· Moreover, the color of the insulation of the three poles includes green and black, which is useful to prevent erroneous fitting.
· A double locking structure to prevent contact drop-out.
· The contact holding of the housing has a primary lock of the contact lance, and a secondary locking via a hinge type flange integrated with the housing in a double locking structure, securely preventing contact drop-out due to half insertion of the contact or vibration or tension.
· This contact has a wide installation base in common with series IL-AG5.
· Has a clip holder attached for convenient fixating.
· The housing on the pin side has a shape with a holder attached for use on a nylon clip for fixing to wall surfaces and the like.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Calendar timer | Other | Panel / Other | - | AC-dedicated | - | - | 72 ~ 108 | 50 ~ 72 | 59.5 ~ 68.5 |
From: ₹ 13,051.80 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNAOELECTRIC
Calendar Timer ET100, 200
Timer is an electrical equipment used to set the time and control the automatic operation of machine in indutrial
[Feature]
● Mounting Method : Panel type and Wall hanging type
● Power Supply : AC100V and AC200V
● Operating Temperature (℃): -10 to 50
● Operating Humidity : 35% to 85% RH
● Minimum Setup Time : 15 minutes
● Time Accuracy : ±15 sec/month
[Application]
It is use for setting the time and control the automatic operation of electrical appliances and machine in indutrial
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Calendar timer | Analog | Panel / Other | - | - | - | - | - | - | - |
From: ₹ 39,168.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
DIN22.5 mm wide standard timer series twin timer for use in a panel
[Features]
· AC/DC power sources OK (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, CCC acquired, EN61812-1 compatible.
· Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Other | Other | 0.1s to 1200h | AC/DC | Relay | - | 89.4 | 22.5 | 100 |
From: ₹ 4,661.75 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
SUNAOELECTRIC
Calendar Timer ETS
Timer is an electrical equipment used to set the time and control the automatic operation of machine in indutrial
[Feature]
● Display method : Analog type
● Mounting Method : Panel type
● Power Supply : AC100V and AC200V
● Operating Temperature (℃): -10 to 50
● Minimum Setup Time : 30 minutes
● Time Accuracy : ±0.5 sec/day
[Application]
It is use for setting the time and control the automatic operation of electrical appliances and machine in indutrial
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Calendar timer | Analog | Panel | - | - | - | - | 72 | 72 | 73 |
From: ₹ 19,849.24 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Simplifies operation of one day schedule control.
· Can select operation weekday (however, only one each of operational weekday and special weekday can be set).
· ON/OFF time schedule setting has 24 steps.
· Compatible with the CE mark.
· UL, CSA standard acquired.
· Remarkably simple handling of bank holidays with holiday function.
· Simplified checking of the program with the test mode function.
· Can deal with urgent schedule changes with the semiautomatic operation.
· Pulse operation enabled as well as Summer time response.
· All functions subject to finger protection.
· A line-up of convention dimension types which are surface or deep mounted.
· Day-to-day operations are possible with the same settings as timer operation.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Other | Liquid Crystal | Panel / Other | 24 h × 7 day (1-min units) | AC-dedicated | - | - | 48 ~ 101.2 | 48 ~ 50.5 | 42.1 ~ 63.7 |
From: ₹ 7,888.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
"Value Design for Panel" supported product that increases control panel value. A timer with multiple time ranges and operating modes to support a wide range of applications.
■ Features
· Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools are required.
Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· No retightening required.
Push-in Plus terminal blocks do not require the retightening that is necessary with screw terminal blocks.
This reduces work not only when wiring, but also for inspections, delivery (shipping), and maintenance, etc.
· Easy to insert.
OMRON's Push-in Plus terminal blocks are like plugging in an earphone jack.
They help reduce the work load and improve wiring quality.
· Held firmly in place.
Even though less insertion force is required, the wires are held firmly in place.
The advanced mechanism design technology and manufacturing technology have produced a spring that ensures better workability and reliability.
· Certified for safety standards of major countries.
They help to reduce the work involved in control panel design with certifications and compliance for various standards, including UL Listing.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Other | 0.1 s to 1,200 h | AC/DC | Relay | CE / UL / CCC / CSA | 100 | 17.5 | 90 |
From: ₹ 5,414.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TB156/TB159/TB163/TB164 Series Time Switch, JIS Agreement Type/2P
PANASONIC
TB156/TB159/TB163/TB164 Series Time Switch, JIS Agreement Type/2P.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Other | - | AC-dedicated | Other | - | 102.5 | 50 | 77 |
From: ₹ 10,945.57 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
Deals with the user needs for the operating monitor functions with a DIN96 × 96 sized large display, and movable pointer.
[Features]
· Ensures good visibility using a DIN96 × 96 size large monitor, and an analog timer with an indicator needle.
· Improved selection ease using multiple power source voltages and time units.
· Alleviates the attachment direction restrictions which were specific to a motor timer.
· Ensures water resistance (IP65).
· Made lighter by combining the motor and electronic circuit.
· UL, CSA certified.
· EN61812-1 types also available. Compatible, corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Panel | 0.5s to 30h | AC-dedicated | Relay | - | 96 | 96 | 85 |
From: ₹ 12,176.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· The time range has become wider DIN72 × 72 mm quartz timer.
· 1/100th of a second to 9999 hours are covered by one apparatus.
· For the first time, the timer incorporates an external power source supply, and all kinds of sensors can be connected directly.
· Maintenance is possible by removing the wiring from the main body by a draw-out structure.
· The power sources are AC100 to 240V, the product line-up also includes DC specifications.
· The control output simultaneously enabled contact and non-contact connection.
· The standard product has acquired UL and CSA standard.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | LED | Panel | 0.01s to 9999h | AC/DC | Other | - | 72 | 72 | 115 |
From: ₹ 19,286.23 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
DIN22.5 mm-width standard timer series power OFF-delay timer
[Features]
· For DIN22.5 mm width control panels.
· Standard timer series.
· AC/DC free power source compatible (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, NK, LR, CCR acquired, EN61812-1 compatible.
· Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Other | Other | 0.1s to 12s ~ 1s to 120s | AC/DC / AC-dedicated | Relay | - | 89.4 | 22.5 | 100 |
From: ₹ 4,649.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
DIN17.5 mm wide console incorporating a standard timer series
[Features]
· Huge reduction in inventory types by enabling AC/DC power sources (AC24 to 230V/DC24 to 48V).
· The eight operational modes (type H3DS-ML), and four operational modes (Type H3DS-SL) cover a variety of applications.
· Erroneous operation prevented by a dial/switch locking function.
· 0 Setting instantaneous output which facilitates sequence check.
· UL, CSA acquired, EN61812-1 compatible.
· Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· Cadmium free terminal is easy on the environment (AgNi connection point) relay employed.
· Name seals applied for use by specific preferred users.
· A terminal construction with secure screw fittings that prevents against hazardous contact (VDE0106/P100 compliant).
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Other | Other | 0.1s to 10h | AC/DC | Relay | - | 80 | 17.5 | 73 |
From: ₹ 2,586.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Type G2R A small scale and thin timer which is relay and pin compatible.
· Implements multiple time ranges and operational modes.
· A small thin size which contributes to space saving.
· UL, CSA standard acquired.
· Meets the EN61812-1 standard.
· Corresponds to the CE mark.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Other | Plug-in socket | 0.1 min – 10 h ~ 0.1 s – 10 min | AC-dedicated / Dedicated to DC | Relay | - | 31.2 | 12.8 | 46 |
From: ₹ 2,373.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Weekly control using a large clock display.
· A daily time switch of a setting type that can be set while in dialog with both sides, and with a large display with a clock.
· Simple to operate with five keys.
· ON/OFF time schedule setting has 24 steps.
· AC100 to 230V free power source.
· Has a warranty for long duration power outage (approx. 10 years).
· International safety standard UL, CSA acquired.
· Day-to-day operations are possible with the same settings as timer operation.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Liquid Crystal | Other | 1 min – 23 h 59 min × 7 days | AC/DC | Relay | - | 96 | 96 | 56.5 |
From: ₹ 16,322.57 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]
· Can be switched-over between four types of duration specification with one touch.
· Enables selection from four types of duration specifications in one apparatus (quadruple rating).
· The switch-over between the duration specifications is enabled using a rotary switch.
· The voltage specifications are the triple ratings of AC100/110/120V, AC200/220/240V.
· The standard product has acquired UL, CSA, LR standards.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Other | 0.3 s – 30 min | Dedicated to DC | Relay | - | 50 | 40 | 57.3 |
From: ₹ 3,048.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
Solid state timer H3DK-G
[Features]
· DIN22.5 mm width standard timer series for use in the control panel.
· AC/DC free power source compatible (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, CCC acquired, EN61812-1 compatible. Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Other | Analog | Other | 1s to 120s | AC/DC | Relay | CE / UL / CCC / CSA | 89.4 | 22.5 | 100 |
From: ₹ 6,105.68 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
OMRON
"Value Design for Panel" supported product that increases control panel value. Star-delta timer that can set 2 time ranges between 1 and 120 seconds with one timer.
■ Features
· Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools required.
Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· No retightening required.
Push-in Plus terminal blocks do not require the retightening that is necessary with screw terminal blocks.
This reduces work not only when wiring, but also for inspections, delivery (shipping), and maintenance, etc.
· Easy to insert.
OMRON's Push-in Plus terminal blocks are like plugging in an earphone jack.
They help reduce the work load and improve wiring quality.
· Held firmly in place.
Even though less insertion force is required, the wires are held firmly in place.
The advanced mechanism design technology and manufacturing technology have produced a spring that ensures better workability and reliability.
· Certified for safety standards of major countries.
They help to reduce the work involved in control panel design with certifications and compliance for various standards, including UL Listing.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Other | 1.0 s to 120 s | AC/DC | Relay | CE / UL / CCC / CSA | 100 | 17.5 | 90 |
From: ₹ 8,249.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PANASONIC
[Features]This smart timer saves energy by preventing you from forgetting to turn it off, and comes in 2 colors: black and white.
Type | Display method | Mounting Method | Time specifications(s) | Power Supply Voltage | Output Method | Representative Standard | Dimension vertical(mm) | Dimension width(mm) | Dimension depth(mm) |
---|---|---|---|---|---|---|---|---|---|
Timer | Analog | Plug-in socket | 3-hour type | AC-dedicated | - | - | 74 | 60 | 42.4 |
From: ₹ 2,456.35 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Display method |
Mounting Method |
Time specifications(s) |
Power Supply Voltage |
Output Method |
Representative Standard |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | SUNAOELECTRIC | SUNAOELECTRIC | OMRON | SUNAOELECTRIC | OMRON | OMRON | PANASONIC | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | PANASONIC |
Product Series | TB156/TB159/TB163/TB164 Series Time Switch, JIS Agreement Type/2P | |||||||||||||||||||||||||||
From | ₹ 2,088.00 | ₹ 6,292.00 | ₹ 1,801.00 | ₹ 3,726.00 | ₹ 2,163.00 | ₹ 5,798.00 | ₹ 3,769.00 | ₹ 4,377.15 | ₹ 9,823.00 | ₹ 8,427.00 | ₹ 1,252.00 | ₹ 13,051.80 | ₹ 39,168.65 | ₹ 4,661.75 | ₹ 19,849.24 | ₹ 7,888.00 | ₹ 5,414.18 | ₹ 10,945.57 | ₹ 12,176.00 | ₹ 19,286.23 | ₹ 4,649.00 | ₹ 2,586.00 | ₹ 2,373.00 | ₹ 16,322.57 | ₹ 3,048.00 | ₹ 6,105.68 | ₹ 8,249.67 | ₹ 2,456.35 |
Days to Ship | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day | Same day or more | Same day or more | Same day or more | Same day or more | Same day | 8 Day(s) or more | 5 Day(s) or more | Same day or more | 8 Day(s) or more | Same day or more | 5 Day(s) or more | 10 Day(s) or more | Same day | 5 Day(s) or more | Same day or more | Same day or more | Same day or more | 8 Day(s) | Same day | 5 Day(s) | 5 Day(s) or more | 6 Day(s) or more |
Type | Timer | Timer | Timer | Timer | Timer | Other | Timer | Timer | Other | Timer | Other | Calendar timer | Calendar timer | Timer | Calendar timer | Other | Timer | Timer | Timer | Timer | Timer | Timer | Timer | Timer | Timer | Other | Timer | Timer |
Display method | Analog | Liquid Crystal | Analog | Analog | Analog | Liquid Crystal | Liquid Crystal | Liquid Crystal | Liquid Crystal | LED | Other | Other | Analog | Other | Analog | Liquid Crystal | Analog | Analog | Analog | LED | Other | Other | Other | Liquid Crystal | Analog | Analog | Analog | Analog |
Mounting Method | - | Other | - | Other | - | - | Other | - | Panel / Other | Other | Other | Panel / Other | Panel / Other | Other | Panel | Panel / Other | Other | Other | Panel | Panel | Other | Other | Plug-in socket | Other | Other | Other | Other | Plug-in socket |
Time specifications(s) | 0.05s to 300h ~ 0.1s to 600h | 0.001s to 9999h ~ 0.01s to 9999.99h | 0.04 s to 0.5 s ~ 5.0s to 120s | 0.05~12min ~ 0.4~120s | 0.1 min – 10 h ~ 0.1s to 10m | 0.1-99,999.9 h/1 s-99 h 59 min 59 s (switching by DIP switch) | 0.1s to 9990h | 0.001s to 9999h | Control cycle: year (1-min units) ~ Control cycle: 7-Day (1-min units) | 0.001s to 9.999s ~ 1s to 99min59s | 1 s – 10 min ~ 6 s – 60 min | - | - | 0.1s to 1200h | - | 24 h × 7 day (1-min units) | 0.1 s to 1,200 h | - | 0.5s to 30h | 0.01s to 9999h | 0.1s to 12s ~ 1s to 120s | 0.1s to 10h | 0.1 min – 10 h ~ 0.1 s – 10 min | 1 min – 23 h 59 min × 7 days | 0.3 s – 30 min | 1s to 120s | 1.0 s to 120 s | 3-hour type |
Power Supply Voltage | AC/DC | AC/DC / AC-dedicated / Dedicated to DC | AC-dedicated / Dedicated to DC | AC/DC / AC-dedicated / Dedicated to DC | AC-dedicated / Dedicated to DC | AC-dedicated / Dedicated to DC | AC/DC / AC-dedicated / Dedicated to DC | AC/DC / AC-dedicated | AC-dedicated / Dedicated to DC | AC-dedicated / Dedicated to DC | Dedicated to DC | AC-dedicated | - | AC/DC | - | AC-dedicated | AC/DC | AC-dedicated | AC-dedicated | AC/DC | AC/DC / AC-dedicated | AC/DC | AC-dedicated / Dedicated to DC | AC/DC | Dedicated to DC | AC/DC | AC/DC | AC-dedicated |
Output Method | Relay / Transistor | Relay / Transistor | Relay | Relay | Relay | - | Relay | Relay | Relay | Relay / Transistor | Relay / Transistor | - | - | Relay | - | - | Relay | Other | Relay | Other | Relay | Relay | Relay | Relay | Relay | Relay | Relay | - |
Representative Standard | CE / UL / CCC / CSA | - | CE / UL / CCC / CSA | - | CE / UL / CCC / CSA | CE / UL / CSA | - | CE / UL / CUL / CCC | - | - | UL / CSA | - | - | - | - | - | CE / UL / CCC / CSA | - | - | - | - | - | - | - | - | CE / UL / CCC / CSA | CE / UL / CCC / CSA | - |
Dimension vertical(mm) | 48 | 48 ~ 58 | 52.6 | 48 | 28 | 24 | 48 | 48 | 72 ~ 96 | 48 | 17.75 | 72 ~ 108 | - | 89.4 | 72 | 48 ~ 101.2 | 100 | 102.5 | 96 | 72 | 89.4 | 80 | 31.2 | 96 | 50 | 89.4 | 100 | 74 |
Dimension width(mm) | 48 | 48 | 28 | 48 | 21.5 | 48 | 48 | 48 | 72 | 48 | 36.9 | 50 ~ 72 | - | 22.5 | 72 | 48 ~ 50.5 | 17.5 | 50 | 96 | 72 | 22.5 | 17.5 | 12.8 | 96 | 40 | 22.5 | 17.5 | 60 |
Dimension depth(mm) | 52.3 | 59 ~ 100 | 21.5 | 52.3 ~ 63.7 | 52.6 | 80 | 63.7 | 83.9 | 49 ~ 58.5 | 72.5 | 19.5 | 59.5 ~ 68.5 | - | 100 | 73 | 42.1 ~ 63.7 | 90 | 77 | 85 | 115 | 100 | 73 | 46 | 56.5 | 57.3 | 100 | 90 | 42.4 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy