(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
HS5L Type Safety Switch With Solenoid (4-Contact Type)
IDEC
[Features]
・ Built-in 2 to 4 contacts while it is space saving, 2 contact type is ideal for category 2 applications such as food machines and injection molding machines
· Compact and slim. It fits small doors and machines with commercially available aluminum extrusions, etc. Built-in 2 contacts while it is space saving, the degree of freedom in design is greatly expanded
・ It achieves a lock strength of 1,400 N despite its small size, and has a function to detect when the operation head comes off: It is equipped with an "operation head detachment detection function" that turns off the lock monitor circuit (41-42) when the operation head is removed, such as when changing the mounting direction of the operation head (installed in HS5L type spring lock type)
・ Wiring is a spring type terminal block to prevent loosening due to vibration
・ It adopts gold-plated contacts for minute loads
・ Two types are available: a spring lock type that unlocks when the solenoid is excited, and a solenoid lock type that locks when the solenoid is excited
・ Eight patterns of actuators can be inserted by changing the mounting direction of the head part, supporting flexible mounting positions
・ Actuators can be selected according to the shape of the door and the application
Type |
---|
Solenoid / DC10 - 115V ~ Safety Switch |
From: ₹ 14,902.63 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OJIDEN
[Features]
· Includes a highly reliable, long-life tape switch.
· Used with industrial robots and around NC manufacturing machinery to create no-entry areas, automatic doors, and anti-theft measures to keep people away from danger.
[Applications]
· Use to create safe no-entry areas around industrial robots.
· Perfect for anti-theft measures.
Type |
---|
Mat Switch |
From: ₹ 34,535.47 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | IDEC | OJIDEN |
Product Series | ||
From | ₹ 14,902.63 | ₹ 34,535.47 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more |
Type | Solenoid / DC10 - 115V ~ Safety Switch | Mat Switch |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy