(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
PLC is a device developed as an alternative to relay circuits and is currently used to control machines. This machine control is used for elevators, theme park attractions and automated machines at factories and other locations. Software containing programming and commands for running the computer and manu
PLC is a device developed as an alternative to relay circuits and is currently used to control machines. This machine control is used for elevators, theme park attractions and automated machines at factories and other locations. Software containing programming and commands for running the computer and manuals related to operations are required. The software and manual handling are included in the PLC (Software Manual).
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
FA integrated tool package CX-One CXONE-AL□□C-V4 / AL□□D-V4
OMRON
[Features]
・ PLC system programs and settings are easier to see, and simpler
・ Supports mnemonic input method that allows you to enter command words as they are
・ When inputting a coil or application command, the necessary connection line is automatically inserted from the cursor position
・ Very easy line connection operation
[Applications]
・ It can be used for network settings, indicators, servos, inverters, temperature control, etc., centered on PLC programming tools
From: ₹ 57,803.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
A network configurator for creating safety circuits.
[Features]
·A programming tool that includes the DeviceNet configurator function.
·Input/output setting function for safety network controllers and safety I/O terminals.
·Equipped with safety circuit programming function.
·Equipped with a safety circuit operation monitor.
From: ₹ 127,951.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Factory Automation Communication Software, CX-Compolet / SYSMAC Gateway
OMRON
FA Communication Software WS02-CPLC1 / SGWC1
From: ₹ 103,034.93 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON |
Product Series | Factory Automation Communication Software, CX-Compolet / SYSMAC Gateway | ||
From | ₹ 57,803.42 | ₹ 127,951.67 | ₹ 103,034.93 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |