Loading...

Flow Sensors FS

Brand :
Schmalz

Caution

    Product Description

    Flow sensor for high-resolution process, component and condition monitoring.
    Ideally suited for vacuum and compressed air systems with small hose diameters (e.g. for handling small parts).
    Easy integration into the system control via analog output and two adjustable switching points.
    Integrated display for evaluation of the cumulated compressed air consumption (cost monitoring).
    Integrated vacuum sensor and possibility of leakage monitoring for process optimization.

    FS
    Part NumberOrdering CodeB
    mm
    d1
    mm
    d2
    mm
    G1G2H
    mm
    H1
    mm
    H2
    mm
    H3
    mm
    H4
    mm
    L
    mm
    L1
    mm
    L2
    mm
    L3
    mm
    Lk
    mm
    SW1
    mm
    X1
    mm
    X2
    mm
    Y1
    mm
    10.06.04.00006FS 50 D 2PA K172.503G1/8"-FG1/8"-F505239.5036.705576.2018.5018.6020001728188
    10.06.04.00008FS 100 D 2PA K172.503G1/4"-FG1/4"-F505239.5036.705584.2018.5018.6020001728188
    10.06.04.00010FS 200 D 2PA K172.503G1/4"-FG1/4"-F505239.5036.705584.2018.5018.6020001728188
    Flow Sensors FS | Schmalz | MISUMI India