(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Handle Holder

Magnet Handle Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
YKHD-A3
YKHD-A4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Drive
(mm)
Color Trusco Code Mass
(g)

₹ 2,379.56

1 Piece(s) 5 Day(s) or more 319.5Red795-0616140

₹ 2,399.65

1 Piece(s) 5 Day(s) or more 3612.7Green796-0565145
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Drive
(mm)
Color Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Maximum Load Capacity(kg) 0.9 Width(mm) 72 Depth(mm) 72
Main Body Material Aluminum, Steel, Rubber, Magnet
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list