(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Advanced Performance Anti-Vibration Carbide End Mills AE-VMS-RA

Advanced Performance Anti-Vibration Carbide End Mills AE-VMS-RA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AE-VMS-RA, 4 Flute, Regular Strength, Right Angle Type

 
Part Number
AE-VMS3-RA
AE-VMS4-RA
AE-VMS5-RA
AE-VMS6-RA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool No. Length of Cut
(mm)
Mill Diameter
(mm)
Type

₹ 2,750.00

1 Piece(s) 6 Day(s) 8555730831

₹ 3,194.00

1 Piece(s) 6 Day(s) 85557401141

₹ 3,194.00

1 Piece(s) 6 Day(s) 85557501351

₹ 3,716.00

1 Piece(s) 6 Day(s) 85557601362

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Shank diameter (d)(mm) 6
Overall Length (L)(mm) 60 Material Carbide Tolerance 0/-0.20 mm (for D≤12mm)
Shank Shrink Fit Helix Angle(°) 30 Coating Duarise
X
whatsapp-qr whatsapp-icon