(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General ball nose end mill, Ball nose, Metric sizes
Tolerance for cutter Diameter:
- Smaller than Dia 3mm: +0.000/-0.025
- Dia 3mm and Larger: +0.000/-0.038
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. | Mill Diameter (mm) | Length of Cut (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,879.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-0197-BN11 | 0.5 | 1.5 | ||
₹ 1,002.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-0394-BN11 | 1 | 3 | ||
₹ 1,002.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-0591-BN11 | 1.5 | 5 | ||
₹ 1,002.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-0787-BN11 | 2 | 7 | ||
₹ 1,002.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-0984-BN11 | 2.5 | 8 | ||
₹ 1,002.00 | 1 Piece(s) | 4 Day(s) | 39 | 3 | 402-1181-BN11 | 3 | 10 | ||
₹ 1,319.00 | 1 Piece(s) | 4 Day(s) | 51 | 4 | 402-1378-BN11 | 3.5 | 12 | ||
₹ 1,319.00 | 1 Piece(s) | 4 Day(s) | 51 | 4 | 402-1575-BN11 | 4 | 14 | ||
₹ 1,524.00 | 1 Piece(s) | 4 Day(s) | 51 | 5 | 402-1772-BN11 | 4.5 | 14 | ||
₹ 1,524.00 | 1 Piece(s) | 4 Day(s) | 51 | 5 | 402-1968-BN11 | 5 | 16 | ||
₹ 1,802.00 | 1 Piece(s) | 4 Day(s) | 64 | 6 | 402-2362-BN11 | 6 | 19 | ||
₹ 2,637.00 | 1 Piece(s) | 4 Day(s) | 64 | 8 | 402-2756-BN11 | 7 | 19 | ||
₹ 2,842.00 | 1 Piece(s) | 4 Day(s) | 64 | 8 | 402-3150-BN11 | 8 | 21 | ||
₹ 3,720.00 | 1 Piece(s) | 4 Day(s) | 70 | 10 | 402-3543-BN11 | 9 | 22 | ||
₹ 3,720.00 | 1 Piece(s) | 4 Day(s) | 70 | 10 | 402-3937-BN11 | 10 | 25 | ||
₹ 4,188.00 | 1 Piece(s) | 4 Day(s) | 70 | 12 | 402-4332-BN11 | 11 | 25 | ||
₹ 4,967.00 | 1 Piece(s) | 4 Day(s) | 76 | 12 | 402-4724-BN11 | 12 | 25 | ||
₹ 6,728.00 | 1 Piece(s) | 4 Day(s) | 89 | 14 | 402-5512-BN11 | 14 | 30 | ||
₹ 7,936.00 | 1 Piece(s) | 4 Day(s) | 89 | 16 | 402-6299-BN11 | 16 | 32 | ||
₹ 11,473.00 | 1 Piece(s) | 4 Day(s) | 102 | 18 | 402-7087-BN11 | 18 | 35 | ||
₹ 13,297.00 | 1 Piece(s) | 4 Day(s) | 102 | 20 | 402-7874-BN11 | 20 | 38 | ||
₹ 18,597.00 | 1 Piece(s) | 4 Day(s) | 102 | 22 | 402-8661-BN11 | 22 | 38 | ||
₹ 19,705.00 | 1 Piece(s) | 4 Day(s) | 102 | 25 | 402-9843-BN11 | 25 | 38 |
Part Number |
---|
Loading...
Number of flutes(sheet) | 2 | Material | Carbide | Surface Treatment | HPL Coating |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy