(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose End Mill, Regular Length Series 402, Metric

General Purpose End Mill, Regular Length Series 402, Metric
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      897₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose end mill, Regular length, Metric sizes
Tolerance for cutter Diameter:
- Smaller than Dia 3mm: +0.000/-0.025
- Dia 3mm and Larger: +0.000/-0.038

 
Part Number
SC-2FL-EM-REG-1X3
SC-2FL-EM-REG-1.5X5
SC-2FL-EM-REG-2X7
SC-2FL-EM-REG-2.5X8
SC-2FL-EM-REG-3X10X39X3
SC-2FL-EM-REG-3.5X12
SC-2FL-EM-REG-4X14X51X4
SC-2FL-EM-REG-4.5X14
SC-2FL-EM-REG-5X16X51X5
SC-2FL-EM-REG-6X19X64X6
SC-2FL-EM-REG-7X19X
SC-2FL-EM-REG-8X21X64X8
SC-2FL-EM-REG-9X22X
SC-2FL-EM-REG-10X25X-70X10
SC-2FL-EM-REG-12X25X-76X12
SC-2FL-EM-REG-14X30
SC-2FL-EM-REG-16X32
SC-2FL-EM-REG-18X35
SC-2FL-EM-REG-20X38
SC-2FL-EM-REG-22X38
SC-2FL-EM-REG-25X38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Length of Cut
(mm)
Mill Diameter
(mm)

₹ 897.00

1 Piece(s) 4 Day(s) 339402-03941131

₹ 897.00

1 Piece(s) 4 Day(s) 339402-05911151.5

₹ 897.00

1 Piece(s) 4 Day(s) 339402-07871172

₹ 897.00

1 Piece(s) 4 Day(s) 339402-09841182.5

₹ 897.00

1 Piece(s) 4 Day(s) 339402-118111103

₹ 1,182.00

1 Piece(s) 4 Day(s) 451402-137811123.5

₹ 1,182.00

1 Piece(s) 4 Day(s) 451402-157511144

₹ 1,362.00

1 Piece(s) 4 Day(s) 551402-177211144.5

₹ 1,362.00

1 Piece(s) 4 Day(s) 551402-196811165

₹ 1,604.00

1 Piece(s) 4 Day(s) 664402-236211196

₹ 2,350.00

1 Piece(s) 4 Day(s) 864402-275611197

₹ 2,528.00

1 Piece(s) 4 Day(s) 864402-315011218

₹ 3,293.00

1 Piece(s) 4 Day(s) 1070402-354311229

₹ 3,293.00

1 Piece(s) 4 Day(s) 1070402-3937112510

₹ 4,377.00

1 Piece(s) 4 Day(s) 1276402-4724112512

₹ 5,927.00

1 Piece(s) 4 Day(s) 1489402-5512113014

₹ 6,976.00

1 Piece(s) 4 Day(s) 1689402-6299113216

₹ 10,102.00

1 Piece(s) 4 Day(s) 18102402-7087113518

₹ 11,688.00

1 Piece(s) 4 Day(s) 20102402-7874113820

₹ 16,308.00

1 Piece(s) 4 Day(s) 22102402-8661113822

₹ 21,322.00

1 Piece(s) 4 Day(s) 25102402-9843113825

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Type Square Material Carbide
Helix Angle(°) 30 Coating HPL Coating