Loading...

Standard Length Jobber Drill Point Angle 118°, Series 2022

Brand :
OSG

Caution

    Product Description



    Tolerance for cutter diameter:
    - Dia 3 mm: +0.000/-0.010
    - Dia 3.1 mm - 6 mm: +0.000/-0.012
    - Dia 6.1 mm - 12.7 mm: +0.000/-0.015