High Performance Drill HPD-3D, Series 3103

Brand :
OSG
Caution
Product Description
Tolerance for cutter diameter
- Up to Dia 3 mm: +0.012/+0.002
- Dia 3.1 mm - 6 mm: +0.016/+0.004
- Dia 6.1 mm - 10 mm: +0.021/+0.006
- Dia 10.1 mm - 18 mm: +0.025/+0.007
- Dia 18.1 mm - 20 mm: +0.029/+0.008