Loading...

High Performance Drill HO-HPD-5D, Series 3115

Brand :
OSG

Caution

    Product Description



    Tolerance for cutter diameter
    - Up to Dia 3 mm: +0.012/+0.002
    - Dia 3.1 mm - 6 mm: +0.016/+0.004
    - Dia 6.1 mm - 10 mm: +0.021/+0.006
    - Dia 10.1 mm - 18 mm: +0.025/+0.007
    - Dia 18.1 mm - 20 mm: +0.029/+0.008

    High Performance Drill HO-HPD-5D, Series 3115 | OSG | MISUMI India