Loading...

568 Series ABS Borematic SBM-CX (Mitutoyo Product Number)

Brand :
MITUTOYO

Caution

    Product Description

    [Features]
    ·It is a snap type digital display inner diameter measuring tool that can measure easily and speedily by lever operation
    ·The measuring face is coated with titanium
    ·The three-point measuring head provides highly stable measurement data
    ·Built-in ABS (absolute) scale with absolute origin eliminates the need to adjust the origin each time the power is turned on. In addition, reliability is improved because no overspeed error occurs
    ·Since it is equipped with a tolerance judgment function, acceptance decision can be made by setting the upper and lower limit values. You can also enlarge only the judgment result
    ·Operability is improved with switches laid out in 2 places
    ·The display can be set in an easy-to-see position (330° rotation)
    ·It is possible to measure around the bottom of the blind hole
    ·It is also possible to measure deep holes by connecting an extension rod (option)
    ·With measurement data output terminal