337 / 137 Series Extension Rod Type Inside Micrometer IMZ-MJ / IMZ (Mitutoyo Product Number)

Caution
Product Description
[Features]
·A wide range of inside measurements can be made by combining several "rods with a built-in reference rod" with the main body
·There are 2 types of measuring faces, one without cemented carbide tip and the other with cemented carbide tip (IMZ-MJ only comes with cemented carbide tip)
·Reference point adjustment is required
·A reference gauge for reference point adjustment is required separately
·IMZ-MJ is a waterproof digimatic extension rod type inside micrometer with protection rating IP65. It can be used even in the presence of cutting fluid
·IMZ-MJ uses big letters for the LCD display, of which character area ratio is higher than that of conventional products by 35%, for further improvement of the operability
·IMZ-MJ can store 2 preset values for setting the reference point for efficient measurement preparation
·IMZ-MJ is equipped with a function lock function to prevent accidental change of the reference point position during measurement. It's easier and more convenient to use