Loading...

CHHRT, Carbide Solid Head High Helical Reamer, Taper Shank, Right-Hand Cut Left-Hand Helix

Brand :
EIKOSHA

Caution

    Product Description

    [Features]
    ·Materials: Carbide
    ·Number of Flutes: 3 to 4 flutes
    ・ Coating: Uncoated
    ·Shape: Right-hand cut left-hand helix 60° high helical reamer
    ·Shank type: Taper shank
    ·Chamfer angle 2° 30