(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manual Stage (Aluminum Alloy Type)

Manual Stage (Aluminum Alloy Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This stage uses aluminum alloy as the main material for the HG-VCR method to achieve both rigidity and lightweight.
·Standard and target types are available, and bilateral symmetry can be configured.
·Feed method is by feed screw, standard micrometer, fine pitch micrometer available.
·It can be widely used for precision positioning of cameras, sensors, and workpiece.

 
Part Number
3-9849-01
3-9849-02
3-9849-03
3-9849-04
3-9849-05
3-9849-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDirection of Movement Weight
(kg)
Movement amount Stage Surface
(mm)

₹ 29,178.76

1 Piece(s) 13 Day(s) or more X axis 1 direction0.13±6.5mm40×40

₹ 31,676.33

1 Piece(s) 13 Day(s) or more X axis 1 direction0.24±6.5mm60×60

₹ 57,912.70

1 Piece(s) 13 Day(s) or more XY axis 2 directions0.23±6.5mm40×40

₹ 62,910.48

1 Piece(s) 15 Day(s) or more XY axis 2 directions0.42±6.5mm60×60

₹ 61,660.37

1 Piece(s) 13 Day(s) or more Z Axis 1 direction0.20 to 10mm40×40

₹ 65,408.05

1 Piece(s) 15 Day(s) or more Z Axis 1 direction0.30 to 10mm60×60

Loading...

  1. 1

Basic Information

Travel Length (1 Turn of the Knob) 0.5mm Graduations Micrometer type 0.01 mm Clamp Method Plate Clamp
Travel Accuracy Straightness (horizontal/vertical) 0.002 mm Material Aluminum alloy (black anodizing satin finish)
X
whatsapp-qr whatsapp-icon