(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Esco Metal Rack Shelf Depth 460 mm

Esco Metal Rack Shelf Depth 460 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA976AJ-24

  • Weight
    7.3 kg
  • Materials
    steel (chrome plating), fixing parts: ABS resin
  • Details 1
    It comes with 4 shelf board fixing parts
  • Details 2
    For EA976AJ-29 to -36A
  • Product Detail Type
    Metal Rack Shelf
  • Product type
    Shelf board
  • Equal loading capacity per stage(Kg)
    100
  • Size (mm) (W × D × H)
    1500×610×40
Part Number
EA976AJ-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,432.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    7.3 kg
  • Materials
    steel (chrome plating), fixing parts: ABS resin
  • Details 1
    It comes with 4 shelf board fixing parts
  • Details 2
    For EA976AJ-29 to -36A
  • Product Detail Type
    Metal Rack Shelf
  • Product type
    Shelf board
  • Equal loading capacity per stage(Kg)
    100
  • Size (mm) (W × D × H)
    1500×610×40

Product Description

Metal racks can be assembled by combining poles and other shelves.

Specifications of EA976AJ-24

  • Weight
    7.3 kg
  • Materials
    steel (chrome plating), fixing parts: ABS resin
  • Details 1
    It comes with 4 shelf board fixing parts
  • Details 2
    For EA976AJ-29 to -36A
  • Product Detail Type
    Metal Rack Shelf
  • Product type
    Shelf board
  • Equal loading capacity per stage(Kg)
    100
  • Size (mm) (W × D × H)
    1500×610×40
Part Number
EA976AJ-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,432.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon