(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

160 mm × 6 m, Rain Gutter Net

160 mm × 6 m, Rain Gutter Net

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA952AD-65

  • Materials
    Polypropylene
  • Size
    0.16×6m
  • Mesh gauge
    6mm
  • Accessories
    Mounting parts × 15 pcs.
Part Number
EA952AD-65
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,629.01

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Polypropylene
  • Size
    0.16×6m
  • Mesh gauge
    6mm
  • Accessories
    Mounting parts × 15 pcs.

Product Description

[Product Specifications]
·Size: 0.16 × 6 m
·Mesh Gauge: 6 mm
·Materials: Polypropylene
·Prevents clogging of rain gutters due to "dead leaves and fallen leaves" that fly to them.
·All you have to do is mount the dedicated parts on the edge of the rain gutter and attach the net.
·It can also be used as a snow shield.

·Accessories: Mounting parts × 15 pcs.

Specifications of EA952AD-65

  • Materials
    Polypropylene
  • Size
    0.16×6m
  • Mesh gauge
    6mm
  • Accessories
    Mounting parts × 15 pcs.
Part Number
EA952AD-65
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,629.01

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon