(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)【5 Pieces Per Package】

900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA911BB-30A

  • Materials
    Surface: PP 1.3 times foam sheet (embossed); Back side: PE/TPR sheet (EVA resin processing)
  • Thickness
    2.5㎜
  • Size
    900×1800mm
  • Quantity
    5 sheets
Part Number
EA911BB-30A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 30,973.00

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Basic Specifications

  • Materials
    Surface: PP 1.3 times foam sheet (embossed); Back side: PE/TPR sheet (EVA resin processing)
  • Thickness
    2.5㎜
  • Size
    900×1800mm
  • Quantity
    5 sheets

Product Description

[Product Specifications]
·Size: 900 × 1800 mm
·Quantity: 5 sheets
·Materials: Surface: PP 1.3 times foam sheet (embossed);
Back side: PE/TPR sheet (EVA resin processing)
·Since the back side is anti-slip processed, the amount of tape that fixes the protective covering sheet can be reduced.
·It has excellent durability and impact resistance.
·Can be reused.
·It has excellent water resistance and can be washed with water.
·Antistatic treatment is applied to prevent dust from being attracted.
·Ideal for moving heavy objects.
·5 sheets included.
·Thickness: 2.5 mm

Specifications of EA911BB-30A

  • Materials
    Surface: PP 1.3 times foam sheet (embossed); Back side: PE/TPR sheet (EVA resin processing)
  • Thickness
    2.5㎜
  • Size
    900×1800mm
  • Quantity
    5 sheets
Part Number
EA911BB-30A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 30,973.00

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list