(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Rechargeable]Working Light / LED (White/Natural Color)

[Rechargeable]Working Light / LED (White/Natural Color)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA758C-200

  • Materials
    Impact resistant nylon resin
  • Weight
    485g
  • Accessories
    Charger, AC adapter, mounting screws, USB charging cable
  • Power Supply
    Lithium ion rechargeable battery (Built-in the main body)
  • Light Source
    LED bulb
  • Overall Length
    432 mm (When folded: 249 mm)
  • Battery used
    Lithium ion battery (Chargeable using USB)
  • Continuous Illumination (Hours)
    3 hours and 45 minutes
  • Charge time
    8 hours
  • Waterproofing Standard
    IPX4
  • Brightness (Lumen)
    White: 800, natural colors: 600UV: 500 mW
  • Impact Resistance
    2m
  • Continuous lighting time (UV)
    15 hours
Part Number
EA758C-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,878.02

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Impact resistant nylon resin
  • Weight
    485g
  • Accessories
    Charger, AC adapter, mounting screws, USB charging cable
  • Power Supply
    Lithium ion rechargeable battery (Built-in the main body)
  • Light Source
    LED bulb
  • Overall Length
    432 mm (When folded: 249 mm)
  • Battery used
    Lithium ion battery (Chargeable using USB)
  • Continuous Illumination (Hours)
    3 hours and 45 minutes
  • Charge time
    8 hours
  • Waterproofing Standard
    IPX4
  • Brightness (Lumen)
    White: 800, natural colors: 600UV: 500 mW
  • Impact Resistance
    2m
  • Continuous lighting time (UV)
    15 hours

Product Description

Illuminates in 2 patterns, white and natural
[Product Specifications]
·Light Source: LED bulb
·Battery used: Lithium ion battery (Chargeable using USB)
·Power Supply: Lithium ion rechargeable battery (Built-in the main body)
·Brightness (Lumens): High: 800
Low: 600
UV: 500 mW
·Continuous Illumination (Hours): 3 hours and 45 minutes
·Continuous lighting time (UV): 15 hours
·Charge time: 8 hours
·Weight: 485 g
·Overall Length: 432 mm (When folded: 249 mm)
·Can be folded and stored compactly
·The light bar illuminates 180°
·Ultra-low profile: can be used even in narrow spaces
·Lithium ion battery is fully charged in 8 hours. Can be charged via USB or the charger that came with EA758SD-17.

·Retractable hook
· Magnet included
·Head angle adjustable (180°)

Specifications of EA758C-200

  • Materials
    Impact resistant nylon resin
  • Weight
    485g
  • Accessories
    Charger, AC adapter, mounting screws, USB charging cable
  • Power Supply
    Lithium ion rechargeable battery (Built-in the main body)
  • Light Source
    LED bulb
  • Overall Length
    432 mm (When folded: 249 mm)
  • Battery used
    Lithium ion battery (Chargeable using USB)
  • Continuous Illumination (Hours)
    3 hours and 45 minutes
  • Charge time
    8 hours
  • Waterproofing Standard
    IPX4
  • Brightness (Lumen)
    White: 800, natural colors: 600UV: 500 mW
  • Impact Resistance
    2m
  • Continuous lighting time (UV)
    15 hours
Part Number
EA758C-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,878.02

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon