(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 V AC / 14.5 W / 1,100 lm Illuminator / LED

100 V AC / 14.5 W / 1,100 lm Illuminator / LED

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA815LK-12A

  • Materials
    ABS resin
  • Brightness
    1,100 lm (when brightness HIGH is lit), 360 lm (When brightness LOW is lit)
  • Weight
    Approx. 192 g
  • Accessories
    1 AC adapter, 2 magnetic holders, 2 large wood screws (ø2.8 × 19 mm), 2 small wood screws (ø2.8 × 9.5 mm), 2 sleeves (ø6 × 28 mm), 2 double-sided tapes (7.5 cm), 2 cord stickers 3
  • Power consumption
    14.5W
  • External Dimensions
    32 (W) × 604 (L) × 7 (T) mm (Maximum value)
  • Power Supply
    100 V AC (50/60 Hz)
  • Light Source
    LED (Equivalent to daylight color)
  • The Length of Main Body's Cord
    Approx. 0.5 m
  • Installable Place
    Indoor
  • Ra
    80
  • Operating Temperature Range
    10 to 40℃
  • With or Without Waterproof Performance
    N/A
  • Overall Length
    610mm
  • Cord Length
    1.8m
  • Remote Controller Specifications
    Battery used: AAA alkaline dry cell battery × 2 pcs. (sold separately), Battery lifespan: Approx. 2 years (Used 10 times a day) * When alkaline dry cell batteries are used * The lifespan of the battery may be shorter depending on battery performance and condition of use. Operating distance: Approx. 8 m accessories: Wall hanging fixture for remote controller
Part Number
EA815LK-12A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,877.60

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    ABS resin
  • Brightness
    1,100 lm (when brightness HIGH is lit), 360 lm (When brightness LOW is lit)
  • Weight
    Approx. 192 g
  • Accessories
    1 AC adapter, 2 magnetic holders, 2 large wood screws (ø2.8 × 19 mm), 2 small wood screws (ø2.8 × 9.5 mm), 2 sleeves (ø6 × 28 mm), 2 double-sided tapes (7.5 cm), 2 cord stickers 3
  • Power consumption
    14.5W
  • External Dimensions
    32 (W) × 604 (L) × 7 (T) mm (Maximum value)
  • Power Supply
    100 V AC (50/60 Hz)
  • Light Source
    LED (Equivalent to daylight color)
  • The Length of Main Body's Cord
    Approx. 0.5 m
  • Installable Place
    Indoor
  • Ra
    80
  • Operating Temperature Range
    10 to 40℃
  • With or Without Waterproof Performance
    N/A
  • Overall Length
    610mm
  • Cord Length
    1.8m
  • Remote Controller Specifications
    Battery used: AAA alkaline dry cell battery × 2 pcs. (sold separately), Battery lifespan: Approx. 2 years (Used 10 times a day) * When alkaline dry cell batteries are used * The lifespan of the battery may be shorter depending on battery performance and condition of use. Operating distance: Approx. 8 m accessories: Wall hanging fixture for remote controller

Product Description

[Product Specifications]
·Brightness: 1,100 lm (When brightness HIGH is lit)
360 lm (When brightness LOW is lit)
·Power consumption: 14.5W
·External Dimensions: 32 (W) × 604 (L) × 7 (T) mm (Maximum value)
·Weight: Approx. 192 g
·Power Supply: 100 V AC (50/60 Hz)
·The Length of Main Body's Cord: Approx. 0.5 m
·Materials: ABS resin
·Installable Place: Indoor
·Ra: 80
·Operating Temperature Range: 10 to 40°C
·With or Without Waterproof Performance: N/A
·Accessories: AC adapter × 1 pc.
Magnetic holders × 2 pcs.
Large wood screws (ø2.8 × 19 mm) × 2 pcs. and small wood screws (ø2.8 × 9.5 mm) × 2 pcs.
Sleeves (ø6 mm × 28 mm) × 2 pcs.
2 sheets of double-sided tape (7.5 cm)
Cord stickers × 3 pcs.
End cap × 1 pc.
·Remote Controller Specifications: Battery used: AAA alkaline dry cell battery × 2 pcs. (sold separately)
Battery lifespan: Approx. 2 years (Used 10 times a day)
* When alkaline dry cell batteries are used
* The lifespan of the battery may be shorter depending on battery performance and condition of use.
Operating distance: Approx. 8 m
Accessories: Wall-mounting holder for remote controller × 1 pc.
Small wood screws (ø2.8 × 9.5 mm) × 2 pcs.
1 sheet of double-sided tape for remote controller
·HIGH/LOW brightness can be switched between 2 levels.
·The angle can be adjusted with the attached magnetic holder. The angle can be changed in 3 steps.
·Slim due to the use of a light guide plate, moreover, it illuminates evenly.
·Easy to install because it has low profile and is slim. (Magnetic holder, double-sided tape, and wood screw)
·Overall Length: 610 mm
·Cord Length: 1.8 m
·Light Source: LED (Equivalent to daylight color)
·You can turn the power supply on/off with the remote controller from a remote location.
·One optional connectable sub-unit (EA815LK-22A) sold separately can be connected.
·The brightness can be adjusted in 2 stages

Specifications of EA815LK-12A

  • Materials
    ABS resin
  • Brightness
    1,100 lm (when brightness HIGH is lit), 360 lm (When brightness LOW is lit)
  • Weight
    Approx. 192 g
  • Accessories
    1 AC adapter, 2 magnetic holders, 2 large wood screws (ø2.8 × 19 mm), 2 small wood screws (ø2.8 × 9.5 mm), 2 sleeves (ø6 × 28 mm), 2 double-sided tapes (7.5 cm), 2 cord stickers 3
  • Power consumption
    14.5W
  • External Dimensions
    32 (W) × 604 (L) × 7 (T) mm (Maximum value)
  • Power Supply
    100 V AC (50/60 Hz)
  • Light Source
    LED (Equivalent to daylight color)
  • The Length of Main Body's Cord
    Approx. 0.5 m
  • Installable Place
    Indoor
  • Ra
    80
  • Operating Temperature Range
    10 to 40℃
  • With or Without Waterproof Performance
    N/A
  • Overall Length
    610mm
  • Cord Length
    1.8m
  • Remote Controller Specifications
    Battery used: AAA alkaline dry cell battery × 2 pcs. (sold separately), Battery lifespan: Approx. 2 years (Used 10 times a day) * When alkaline dry cell batteries are used * The lifespan of the battery may be shorter depending on battery performance and condition of use. Operating distance: Approx. 8 m accessories: Wall hanging fixture for remote controller
Part Number
EA815LK-12A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,877.60

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon