- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
600 × 600 mm Waste Storage Location Sign
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 2,612.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
General waste storage location |
|
₹ 2,612.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Industrial waste storage location |
|
₹ 2,612.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Storage location of specially controlled industrial waste |
Basic Specifications
-
- Materials
- Eco Uniboard
-
- Size (mm)
- 600×600×2
-
- Mounting hole
- ø2.5 mm × 4 positions
-
- Details 1
- Single-sided printing
-
- Details 2
- Non adhesive
-
- Product Detail Type
- 600 × 600 mm Waste Storage Location Sign
Product Description
[Features]
·Waste storage location sign
·Suitable for displaying storage area
·Size (mm): 600 × 600
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 2,612.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
General waste storage location |
|
₹ 2,612.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Industrial waste storage location |
|
₹ 2,612.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Storage location of specially controlled industrial waste |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Product features and specifications
Basic specifications and features of the product
Part number | Size (mm) | Contents |
---|
EA983CY-1 | 600 × 600 × 2 | General waste |
EA983CY-2 | Industrial waste |
EA983CY-3 | Specially controlled industrial waste |
- Single-sided printing
- Mounting hole: ø2.5 mm × 4 positions
- Materials: Eco Uniboard
- No adhesive is attached.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy