(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[LR44 × 3 pcs.]Working Light / LED (Flexible With Magnet)

[LR44 × 3 pcs.]Working Light / LED (Flexible With Magnet)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA815LD-111

  • Materials
    ABS/magnet
  • Weight
    58g
  • Size
    27×25×370(H)mm
  • Battery used
    LR44 × 3 pcs. (included)
  • Brightness (Lumen)
    80
  • Lighting equipment
    LED bulbs, 3 pcs.
  • Battery lifespan (Hours)
    5 to 6
Part Number
EA815LD-111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,063.05

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    ABS/magnet
  • Weight
    58g
  • Size
    27×25×370(H)mm
  • Battery used
    LR44 × 3 pcs. (included)
  • Brightness (Lumen)
    80
  • Lighting equipment
    LED bulbs, 3 pcs.
  • Battery lifespan (Hours)
    5 to 6

Product Description

Flexible specifications allow illumination even in narrow spaces
[Product Specifications]
·Battery used: LR44 × 3 pcs. (included)
·Brightness (Lumens): 80
·Battery lifespan (Hours): 5 to 6
·Lighting equipment: LED bulbs, 3 pcs.
·Size: 27 × 25 × 370 (H) mm
·Weight: 58 g
·Materials: ABS/magnet
・ With magnet in base

Specifications of EA815LD-111

  • Materials
    ABS/magnet
  • Weight
    58g
  • Size
    27×25×370(H)mm
  • Battery used
    LR44 × 3 pcs. (included)
  • Brightness (Lumen)
    80
  • Lighting equipment
    LED bulbs, 3 pcs.
  • Battery lifespan (Hours)
    5 to 6
Part Number
EA815LD-111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,063.05

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon