Accessory Support for Full Jacket Type Reaction Vessel 3980-1000

Brand :
ASAHI
Caution
Product Description
[Features]
・ Material: SUS304
·The L dimensions are approximate.
[Product Specifications]
·Compatible capacity (For mL): 1000
·Model: LVF-1000-SS
· DN: 100
· L: 150
·Contents: 1 pc.